B-ALTH Medium Duty Extrathane® Tread Fixed Casters Steel, with Plate Mounting

 B-ALTH Steel Medium Duty Extrathane® Tread Fixed Casters, with Plate Mounting Type: K - Ball bearing

Product description

Load capacity 180 kg.

Special construction of bracket results in extremely low swivel head play and long service life.
Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Bolted wheel axle

  • Wheel
    • Blickle Extrathane® (polyurethane) tread
    • Hardness 92° Shore A
    • Light brown
    • Very strong chemical bond to the rim

  • Wheel center/rim
    • Die-cast aluminum
    • Casted tread
    • gray

RoHS

Hide technical drawing
 B-ALTH Steel Medium Duty Extrathane® Tread Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P12Plate size (3 5/8" x 2 1/2")

Type

KBall bearing
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
4.003.941.575.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.42382 lbf (1700 N)
5.004.921.576.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.50382 lbf (1700 N)

Build & Price

D
Version

Type

D
Version

Type

Selected Part

Total (net)
US$63.36
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$63.36
5099US$58.08
100249US$52.80
≥ 250US$47.52
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.807 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.

Please enter the code above.


CAD Download Tutorial
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
B-ALTH-100-P12-KB-ALTH-125-P12-K