DIN 1804 Slotted Spanner Nuts Steel

Photo

DIN 1804 Steel Slotted Spanner Nuts Type: H - Steel, hardened
Type: H - Steel, hardened
DIN 1804 Steel Slotted Spanner Nuts Type: H - Steel, hardened DIN 1804 Steel Slotted Spanner Nuts Type: W - Steel, unhardened

Product description

Information

Slotted spanner nuts DIN 1804, the smooth surface d3 protrudes slightly and should be used as a mating surface.

The sizes M45x1.5 and larger have 6 slots.

Specification

Type W
Steel

  • Property class 5
  • Unhardened
  • Blackened finish

Type H
Steel

  • Property class 5
  • Hardened to HRC 60 ±2 (thread unhardened)
  • Mating surface ground or fine turned

RoHS

Accessory

Hook Spanner Wrenches DIN 1810

Technical drawing

3D
Hide technical drawing
DIN 1804 Steel Slotted Spanner Nuts sketch

Part Options / Table

Type

WSteel, unhardened
HSteel, hardened
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2 h11d3bh14Part number
hook spanner wrench
M 8 x 10.7870.630.160.1971810-A16-20
M 10 x 10.9840.790.200.2361810-A25-28
M 12 x 1.51.1020.910.200.2361810-A25-28
M 14 x 1.51.1810.980.200.2761810-A30-32
M 16 x 1.51.2601.060.200.2761810-A30-32
M 18 x 1.51.3391.100.240.3151810-A34-36
M 20 x 1.51.4171.180.240.3151810-A34-36
M 22 x 1.51.5751.340.240.3541810-A40-42
M 24 x 1.51.6541.420.240.3541810-A40-42
M 26 x 1.51.7721.500.280.3941810-A45-50
M 28 x 1.51.9691.690.280.3941810-A45-50
M 30 x 1.51.9691.690.280.3941810-A45-50
M 32 x 1.52.0471.770.280.4331810-A52-55
M 35 x 1.52.1651.890.280.4331810-A52-55
M 38 x 1.52.2831.970.310.4331810-A58-62
M 40 x 1.52.4412.130.310.4721810-A58-62
M 42 x 1.52.4412.130.310.4721810-A58-62
M 45 x 1.52.6772.360.310.4721810-A68-75
M 48 x 1.52.9532.640.310.5121810-A68-75
M 50 x 1.52.9532.640.310.5121810-A68-75
M 52 x 1.53.1502.760.390.5121810-A80-90
M 55 x 1.53.1502.760.390.5121810-A80-90
M 58 x 1.53.5433.150.390.5121810-A80-90
M 60 x 1.53.5433.150.390.5121810-A80-90

Build & Price

3D Product Configurator
Thread d1
Type


Selected Part

Total US Dollars (net)
$2.78
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.78
100249$2.55
250499$2.32
≥ 500$2.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 1804-M8x1-WDIN 1804-M8x1-HDIN 1804-M10x1-WDIN 1804-M10x1-HDIN 1804-M12x1,5-WDIN 1804-M12x1,5-HDIN 1804-M14x1,5-WDIN 1804-M14x1,5-HDIN 1804-M16x1,5-WDIN 1804-M16x1,5-HDIN 1804-M18x1,5-WDIN 1804-M18x1,5-HDIN 1804-M20x1,5-WDIN 1804-M20x1,5-HDIN 1804-M22x1,5-WDIN 1804-M22x1,5-HDIN 1804-M24x1,5-WDIN 1804-M24x1,5-HDIN 1804-M26x1,5-WDIN 1804-M26x1,5-HDIN 1804-M28x1,5-WDIN 1804-M28x1,5-HDIN 1804-M30x1,5-WDIN 1804-M30x1,5-HDIN 1804-M32x1,5-WDIN 1804-M32x1,5-HDIN 1804-M35x1,5-WDIN 1804-M35x1,5-HDIN 1804-M38x1,5-WDIN 1804-M38x1,5-HDIN 1804-M40x1,5-WDIN 1804-M40x1,5-HDIN 1804-M42x1,5-WDIN 1804-M42x1,5-HDIN 1804-M45x1,5-WDIN 1804-M45x1,5-HDIN 1804-M48x1,5-WDIN 1804-M48x1,5-HDIN 1804-M50x1,5-WDIN 1804-M50x1,5-HDIN 1804-M52x1,5-WDIN 1804-M52x1,5-HDIN 1804-M55x1,5-WDIN 1804-M55x1,5-HDIN 1804-M58x1,5-WDIN 1804-M58x1,5-HDIN 1804-M60x1,5-WDIN 1804-M60x1,5-H

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.