Part Options / Table
Show / Hide columns
Part Number b1 l1 Metric
Bolt size Inch
Bolt size b2 d h l2 l3
0.35
0.43
0.55
0.71
0.87
1.02
1.30
3.94
4.92
6.30
7.87
9.84
12.40
15.75
M 8
M 10
M 14
M 18
M 22
M 24
M 30
5/16
3/8
1/2
5/8
3/4
1
1 1/4
1.18
1.57
1.97
2.36
2.76
3.15
0.47
0.63
0.79
0.94
1.18
1.50
1.77
0.59
0.79
0.98
1.18
1.57
1.97
1.18
1.42
1.77
2.17
2.56
3.15
3.35
0.71
0.94
1.18
1.42
1.77
2.20
A70706 0.35 3.94 M 8 5/16 1.18 0.47 0.59 1.18 0.71
A70714 0.43 4.92 M 10 3/8 1.18 0.63 0.79 1.42 0.94
A70722 0.55 6.30 M 14 1/2 1.57 0.79 0.98 1.77 1.18
A70730 0.55 7.87 M 14 1/2 1.57 0.79 0.98 1.77 1.18
A70748 0.71 7.87 M 18 5/8 1.97 0.94 1.18 2.17 1.42
A70755 0.71 9.84 M 18 5/8 1.97 0.94 1.18 2.17 1.42
A70763 0.87 9.84 M 22 3/4 2.36 1.18 1.57 2.56 1.77
A70771 0.87 12.40 M 22 3/4 2.36 1.18 1.57 2.56 1.77
A70789 1.02 9.84 M 24 1 2.76 1.50 1.57 3.15 2.20
A70797 1.02 12.40 M 24 1 2.76 1.50 1.57 3.15 2.20
A70805 1.30 12.40 M 30 1 1/4 3.15 1.77 1.97 3.35 2.20
A70813 1.30 15.75 M 30 1 1/4 3.15 1.77 1.97 3.35 2.20
Filter combination produces no result.
Show / Hide columns
Metric
b1 l1 Metric
Bolt size Inch
Bolt size b2 d h l2 l3
0.35
0.43
0.55
0.71
0.87
1.02
1.30
3.94
4.92
6.30
7.87
9.84
12.40
15.75
M 8
M 10
M 14
M 18
M 22
M 24
M 30
5/16
3/8
1/2
5/8
3/4
1
1 1/4
1.18
1.57
1.97
2.36
2.76
3.15
0.47
0.63
0.79
0.94
1.18
1.50
1.77
0.59
0.79
0.98
1.18
1.57
1.97
1.18
1.42
1.77
2.17
2.56
3.15
3.35
0.71
0.94
1.18
1.42
1.77
2.20
0.35 3.94 - M 8 5/16 1.18 0.47 0.59 1.18 0.71
0.43 4.92 - M 10 3/8 1.18 0.63 0.79 1.42 0.94
0.55 6.30 7.87 M 14 1/2 1.57 0.79 0.98 1.77 1.18
0.71 7.87 9.84 M 18 5/8 1.97 0.94 1.18 2.17 1.42
0.87 9.84 12.40 M 22 3/4 2.36 1.18 1.57 2.56 1.77
1.02 9.84 12.40 M 24 1 2.76 1.50 1.57 3.15 2.20
1.30 12.40 15.75 M 30 1 1/4 3.15 1.77 1.97 3.35 2.20
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$69.71
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 9 $69.71
10 24 $63.90
25 49 $58.10
≥ 50 $52.29
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.490 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.