DIN 648 Rod End Bearings Steel, Tapped Type

Photo

DIN 648 Steel Self-Lubricating Rod End Bearings, Tapped Type

Product description

Information

Rod end bearings DIN 648 are used in controlling and linking mechanisms in all types of machines. Suitable for high load, low speed applications with hanging angles, required linear, rotational or oscillatory motions.

The bearing socket is made of a special bronze material which makes these rod ends self-lubricating, maintenance-free, and guarantees lowest friction. In addition, these rod end bearings have less increase of clearance after longer operating hours than rod ends with PTFE surface, and therefore a higher life expectancy.

Specification

Housing
Steel

  • Zinc plated, blue passivated finish
  • Temperature resistant up to 300 °F (149 °C)

Bearing socket
Sintered bronze
Oil impregnated, self-lubricating


Internal ring
Steel
Hardened and ground


RoHS

Technical drawing

3D
Hide technical drawing
DIN 648 Steel Self-Lubricating Rod End Bearings, Tapped Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.001
Bore
d2
Right hand thread

Left hand thread
b1b2d3d4d5d6l1l2A/F
in mm
t
min.
w
Max.
tilting angle
Static load
0.197M 4*M 4L*0.310.240.300.710.350.431.061.4290.3913°135 lbf (0.6 kN)
0.197M 5M 5L0.310.240.300.710.350.431.061.4290.3913°135 lbf (0.6 kN)
0.236M 6M 6L0.350.270.350.790.390.511.181.57110.4713°157 lbf (0.7 kN)
0.315M 8M 8L0.470.350.410.940.490.631.421.89140.6314°270 lbf (1.2 kN)
0.394M 10M 10L0.550.410.511.100.590.751.692.24170.7913°315 lbf (1.4 kN)
0.394M 10 x 1.25*M 10 x 1.25L*0.550.410.511.100.590.751.692.24170.7913°315 lbf (1.4 kN)
0.472M 12M 12L0.630.470.611.260.690.871.972.60190.8713°427 lbf (1.9 kN)
0.472M 12 x 1.25*M 12 x 1.25L*0.630.470.611.260.690.871.972.60190.8713°427 lbf (1.9 kN)
0.551M 14M 14L0.750.530.661.420.790.982.242.95220.9815°809 lbf (3.6 kN)
0.630M 16M 16L0.830.590.761.650.871.062.523.35221.1015°1079 lbf (4.8 kN)
0.630M 16 x 1.5*M 16 x 1.5L*0.830.590.761.650.871.062.523.35221.1015°1079 lbf (4.8 kN)
0.709M 18 x 1.5M 18 x 1.5L0.910.650.861.810.981.222.803.70271.2615°1147 lbf (5.1 kN)
0.787M 20 x 1.5*M 20 x 1.5L*0.980.710.961.971.081.343.034.02301.3014°1169 lbf (5.2 kN)
0.787M 20M 20L0.980.710.961.971.081.343.034.02301.3014°1169 lbf (5.2 kN)
0.866M 22 x 1.5M 22 x 1.5L1.100.791.022.131.181.463.314.37321.4615°1686 lbf (7.5 kN)
0.984M 24 x 2M 24 x 2L1.220.871.162.361.321.653.704.88361.6515°1911 lbf (8.5 kN)
1.181M 27 x 2*-1.460.981.372.761.571.974.335.71412.0117°2428 lbf (10.8 kN)
1.181M 30 x 2M 30 x 2L1.460.981.372.761.571.974.335.71412.0117°2428 lbf (10.8 kN)
1.378M 36 x 2M 36 x 2L1.691.101.483.151.572.284.926.50502.2019°2788 lbf (12.4 kN)
* These CETOP threads are only available in certain minimum quantities.

Build & Price

3D Product Configurator
Bore d1
Thread d2
Thread d2

Selected Part

Total US Dollars (net)
$11.60
In Stock: 26
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.60
5099$10.63
100249$9.67
≥ 250$8.70
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.