Hide technical drawing
Part Options / Table
Show / Hide columns
Part Number d1 d2 h12 d3 b h h11 Part number
hook spanner wrench
M 10 x 1
M 12 x 1.5
M 14 x 1.5
M 16 x 1.5
M 18 x 1.5
M 20 x 1.5
M 22 x 1.5
M 24 x 1.5
M 26 x 1.5
M 28 x 1.5
M 30 x 1.5
M 32 x 1.5
M 35 x 1.5
M 38 x 1.5
M 40 x 1.5
M 42 x 1.5
M 45 x 1.5
M 48 x 1.5
M 50 x 1.5
M 52 x 1.5
M 55 x 1.5
M 60 x 1.5
M 65 x 1.5
M 70 x 1.5
M 80 x 1.5
0.787 h12
0.866 h12
0.945 h12
1.102 h12
1.181 h12
1.260 h12
1.417 h12
1.496 h12
1.575 h12
1.654 h12
1.732 h12
1.890 h12
1.969 h12
2.126 h12
2.205 h12
2.362 h12
2.441 h12
2.559 h12
2.677 h12
2.756 h12
2.953 h12
3.150 h12
3.346 h12
3.543 h12
3.937 h12
0.63
0.71
0.79
0.91
0.98
1.06
1.18
1.26
1.34
1.42
1.50
1.61
1.69
1.85
1.93
2.05
2.13
2.24
2.36
2.44
2.64
2.80
2.99
3.19
3.58
0.18
0.22
0.26
0.28
0.31
0.43
0.197 h11
0.236 h11
0.276 h11
0.315 h11
0.354 h11
0.394 h11
1810-A16-20
1810-A25-28
1810-A30-32
1810-A34-36
1810-A40-42
1810-A45-50
1810-A52-55
1810-A58-62
1810-A65-70
1810-A68-75
1810-A80-90
1810-A95-100
70852-ST-M10X1 M 10 x 1 0.787 h12 0.63 0.18 0.197 h11 1810-A16-20
70852-ST-M12X1.5 M 12 x 1.5 0.866 h12 0.71 0.18 0.236 h11 1810-A16-20
70852-ST-M14X1.5 M 14 x 1.5 0.945 h12 0.79 0.18 0.236 h11 1810-A25-28
70852-ST-M16X1.5 M 16 x 1.5 1.102 h12 0.91 0.22 0.236 h11 1810-A25-28
70852-ST-M18X1.5 M 18 x 1.5 1.181 h12 0.98 0.22 0.236 h11 1810-A30-32
70852-ST-M20X1.5 M 20 x 1.5 1.260 h12 1.06 0.22 0.236 h11 1810-A30-32
70852-ST-M22X1.5 M 22 x 1.5 1.417 h12 1.18 0.26 0.276 h11 1810-A34-36
70852-ST-M24X1.5 M 24 x 1.5 1.496 h12 1.26 0.26 0.276 h11 1810-A34-36
70852-ST-M26X1.5 M 26 x 1.5 1.575 h12 1.34 0.26 0.276 h11 1810-A40-42
70852-ST-M28X1.5 M 28 x 1.5 1.654 h12 1.42 0.26 0.276 h11 1810-A40-42
70852-ST-M30X1.5 M 30 x 1.5 1.732 h12 1.50 0.26 0.276 h11 1810-A45-50
70852-ST-M32X1.5 M 32 x 1.5 1.890 h12 1.61 0.28 0.315 h11 1810-A45-50
70852-ST-M35X1.5 M 35 x 1.5 1.969 h12 1.69 0.28 0.315 h11 1810-A45-50
70852-ST-M38X1.5 M 38 x 1.5 2.126 h12 1.85 0.28 0.315 h11 1810-A52-55
70852-ST-M40X1.5 M 40 x 1.5 2.205 h12 1.93 0.28 0.315 h11 1810-A58-62
70852-ST-M42X1.5 M 42 x 1.5 2.362 h12 2.05 0.31 0.315 h11 1810-A58-62
70852-ST-M45X1.5 M 45 x 1.5 2.441 h12 2.13 0.31 0.315 h11 1810-A58-62
70852-ST-M48X1.5 M 48 x 1.5 2.559 h12 2.24 0.31 0.315 h11 1810-A65-70
70852-ST-M50X1.5 M 50 x 1.5 2.677 h12 2.36 0.31 0.315 h11 1810-A68-75
70852-ST-M52X1.5 M 52 x 1.5 2.756 h12 2.44 0.31 0.315 h11 1810-A68-75
70852-ST-M55X1.5 M 55 x 1.5 2.953 h12 2.64 0.31 0.315 h11 1810-A68-75
70852-ST-M60X1.5 M 60 x 1.5 3.150 h12 2.80 0.43 0.354 h11 1810-A80-90
70852-ST-M65X1.5 M 65 x 1.5 3.346 h12 2.99 0.43 0.354 h11 1810-A80-90
70852-ST-M70X1.5 M 70 x 1.5 3.543 h12 3.19 0.43 0.354 h11 1810-A80-90
70852-ST-M80X1.5 M 80 x 1.5 3.937 h12 3.58 0.43 0.394 h11 1810-A95-100
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2 h12 d3 b h h11 Part number
hook spanner wrench
M 10 x 1
M 12 x 1.5
M 14 x 1.5
M 16 x 1.5
M 18 x 1.5
M 20 x 1.5
M 22 x 1.5
M 24 x 1.5
M 26 x 1.5
M 28 x 1.5
M 30 x 1.5
M 32 x 1.5
M 35 x 1.5
M 38 x 1.5
M 40 x 1.5
M 42 x 1.5
M 45 x 1.5
M 48 x 1.5
M 50 x 1.5
M 52 x 1.5
M 55 x 1.5
M 60 x 1.5
M 65 x 1.5
M 70 x 1.5
M 80 x 1.5
0.787
0.866
0.945
1.102
1.181
1.260
1.417
1.496
1.575
1.654
1.732
1.890
1.969
2.126
2.205
2.362
2.441
2.559
2.677
2.756
2.953
3.150
3.346
3.543
3.937
0.63
0.71
0.79
0.91
0.98
1.06
1.18
1.26
1.34
1.42
1.50
1.61
1.69
1.85
1.93
2.05
2.13
2.24
2.36
2.44
2.64
2.80
2.99
3.19
3.58
0.18
0.22
0.26
0.28
0.31
0.43
0.197
0.236
0.276
0.315
0.354
0.394
1810-A16-20
1810-A25-28
1810-A30-32
1810-A34-36
1810-A40-42
1810-A45-50
1810-A52-55
1810-A58-62
1810-A65-70
1810-A68-75
1810-A80-90
1810-A95-100
M 10 x 1 0.787 0.63 0.18 0.197 1810-A16-20
M 12 x 1.5 0.866 0.71 0.18 0.236 1810-A16-20
M 14 x 1.5 0.945 0.79 0.18 0.236 1810-A25-28
M 16 x 1.5 1.102 0.91 0.22 0.236 1810-A25-28
M 18 x 1.5 1.181 0.98 0.22 0.236 1810-A30-32
M 20 x 1.5 1.260 1.06 0.22 0.236 1810-A30-32
M 22 x 1.5 1.417 1.18 0.26 0.276 1810-A34-36
M 24 x 1.5 1.496 1.26 0.26 0.276 1810-A34-36
M 26 x 1.5 1.575 1.34 0.26 0.276 1810-A40-42
M 28 x 1.5 1.654 1.42 0.26 0.276 1810-A40-42
M 30 x 1.5 1.732 1.50 0.26 0.276 1810-A45-50
M 32 x 1.5 1.890 1.61 0.28 0.315 1810-A45-50
M 35 x 1.5 1.969 1.69 0.28 0.315 1810-A45-50
M 38 x 1.5 2.126 1.85 0.28 0.315 1810-A52-55
M 40 x 1.5 2.205 1.93 0.28 0.315 1810-A58-62
M 42 x 1.5 2.362 2.05 0.31 0.315 1810-A58-62
M 45 x 1.5 2.441 2.13 0.31 0.315 1810-A58-62
M 48 x 1.5 2.559 2.24 0.31 0.315 1810-A65-70
M 50 x 1.5 2.677 2.36 0.31 0.315 1810-A68-75
M 52 x 1.5 2.756 2.44 0.31 0.315 1810-A68-75
M 55 x 1.5 2.953 2.64 0.31 0.315 1810-A68-75
M 60 x 1.5 3.150 2.80 0.43 0.354 1810-A80-90
M 65 x 1.5 3.346 2.99 0.43 0.354 1810-A80-90
M 70 x 1.5 3.543 3.19 0.43 0.354 1810-A80-90
M 80 x 1.5 3.937 3.58 0.43 0.394 1810-A95-100
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 US$4.27
100 249 US$3.92
250 499 US$3.56
≥ 500 US$3.20
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads