DIN 808 Universal Joints with Friction Bearing Steel, Single or Double Jointed

Photo

DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: B - Without keyway
Type: DG - Double jointed, friction bearing
Bore code: B - Without keyway
Type: DG - Double jointed, friction bearing
DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: B - Without keyway
Type: DG - Double jointed, friction bearing DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: B - Without keyway
Type: EG - Single jointed, friction bearing DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: K - With keyway
Type: DG - Double jointed, friction bearing DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: K - With keyway
Type: EG - Single jointed, friction bearing DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: V - With square
Type: DG - Double jointed, friction bearing DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: V - With square
Type: EG - Single jointed, friction bearing

Product description

Information

Universal joints with friction bearings DIN 808 are known for their precision. They have minimal play and are long lasting.

The permissible RPM of these joints is largely dependent on the type of application, including load, duration, inclination angle and lubrication. For RPM over 1000, universal joints with needle bearing should be used.

For continuous use ample lubrication is essential. This can be achieved by fitting the joint with a grease filled GN 808.1 cover boot.

The “How to order” example refers to universal joints with equal bores d2 or s at both ends.

Specification

Body
Steel, plain finish


Joint bearing surfaces / pins / bearing sleeves
Case-hardened


RoHS

On request

Inch size bores
Other or unequal bores

Technical drawing

3D
Hide technical drawing
DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
V*With square

Type

EGSingle jointed, friction bearing
DGDouble jointed, friction bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore

Square
l1
Type EG
l2
Type DG
l3l4+0.04
Max. assembly
length of the shaft
0.636V 6*1.342.200.670.870.31
0.638V 8*1.572.440.790.870.43
0.6310V 8*2.052.911.020.870.55
0.8710V 10*1.892.910.941.020.47
0.8712V 10*2.443.461.221.020.71
0.9812V 12*2.203.391.101.180.51
0.9816V 12*2.914.091.461.180.83
1.1014V 14*2.363.781.181.420.51
1.2616V 16*2.684.131.341.460.63
1.2620V 16*3.394.881.691.500.94
1.4218V 18*2.914.491.461.570.67
1.6520V 20*3.235.041.611.810.71
1.6525V 20*4.256.142.131.891.22
1.7722V 22*3.745.711.871.970.87
1.9725V 25*4.256.422.132.171.02
1.9730V 25*5.207.402.602.201.50
2.2830V 30*4.807.482.402.681.14
2.2832V 30*5.127.802.562.681.30
2.76*35V 355.518.352.762.831.38
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outside diameter d1
Bore code



Bore d2
Square s
Length l1 (Type EG)
Length l2 (Type DG)
Type


GN 110.1 Cross Holes (Special Order)

MD110.1
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 H11
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55.55.5
10-34M 55.56
121445M 66.57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are suitable for making shaft-hub connections using a pin or a grub screw. For bores with keyway or square, they serve to secure the axial position of the universal joint and shaft. The d2 pin hole with H11 tolerance is intended for use with spiral spring pins.
The position of the cross holes / cross threads in relation to the keyway / square or the universal joints is shown in the overview.
To order cross hole GN 110.1, please call our sales team:

  • USA: +1-800-877-8351
  • Mexico: +52(81)2721-4021
  • Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$61.99
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$61.99
5099$56.82
100249$51.66
≥ 250$46.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.