EN 118 Door Cam Latches Steel, Plastic Star Knob

Photo

EN 118 Steel Door Cam Latches, Plastic Star Knob
Original design
code: VCK.

Product description

Information

Door cam latches EN 118 have a draw-in range of 2 mm. They are available in two types, where latching is achieved by turning the cam latch to the left (counter-clockwise), or it is achieved by turning the cam latch to the right (clockwise).

Specification

  • Star knob EN 5337
    Plastic
    Duroplast (Phenolic PF)
    • Black, shiny finish
    • Temperature resistant up to 230 °F (110 °C)

  • Bolt
    Steel, zinc plated, blue passivated finish

  • Latch arm
    Steel, sintered
    Pre-drilled hole for pinning

  • Clamping pin for latch arm
    Steel, blackened finish
    3 x 20 mm DIN 1481

RoHS

Accessory

Guide Bushing EN 118.1

On request

  • Stainless steel version

Technical drawing

3D
Hide technical drawing
EN 118 Steel Door Cam Latches, Plastic Star Knob sketch

Part Options / Table

Type

RClamping direction right turn
LClamping direction left turn
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2d3d4h1h2
1.970.941.81-0.550.471.770.471.30
2.361.812.132.520.550.471.770.471.46
2.762.132.52-0.550.471.770.471.73

Build & Price

3D Product Configurator
Handle diameter d1
Length l
Type


Construction and Assembly Instructions

Sketch GN 118 assembly

Selecting the bolt length:
l ≥ s + b + 15
Distance contact surface star knob – cross pin cam latch:
f = s + b + 8.5
s = Door thickness
b = Door frame thickness

For easier installation, the cross hole to hold the clamping pin is already pre-drilled in the bolt. The clamping pin is included.

Guide Bushing EN 118.1

Sketch GN 118 w. 118.1

For door thicknesses below 5 mm, the use of an Guide Bushing EN 118.1 is recommended.

A bushing, a hex nut and a serrated washer are supplied under this description. All parts are nickel plated or zinc plated.

For bolts with a length l = 24 mm, the EN 118.1 guide bushing is not suitable.

Selected Part

Total US Dollars (net)
$20.27
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$20.27
10249$19.54
250499$18.43
≥ 500$16.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.308 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 118-50-24-REN 118-50-24-LEN 118-50-46-REN 118-50-46-LEN 118-60-46-REN 118-60-46-LEN 118-60-54-REN 118-60-54-LEN 118-60-64-REN 118-60-64-LEN 118-70-54-REN 118-70-54-LEN 118-70-64-REN 118-70-64-L

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.