Part Options / Table
Show / Hide columns
Part Number | d1
Bore | d2
Bore | k | Length l | m | s1
Square | s2
Square |
|
|
|
|
|
|
|
|
174-B10-B10 | B 10 | B 10 | 0.83 | 2.05 | 0.67 | V 8 | V 8 |
174-B12-B12 | B 12 | B 12 | 0.83 | 2.05 | 0.67 | V 10 | V 10 |
174-B14-B14 | B 14 | B 14 | 0.83 | 2.05 | 0.67 | V 12 | V 12 |
Filter combination produces no result.
Show / Hide columns
Metric
d1
Bore | d2
Bore | k | Length l | m | s1
Square | s2
Square |
|
|
|
|
|
|
|
B 10 | B 10 | 0.83 | 2.05 | 0.67 | V 8 | V 8 |
B 12 | B 12 | 0.83 | 2.05 | 0.67 | V 10 | V 10 |
B 14 | B 14 | 0.83 | 2.05 | 0.67 | V 12 | V 12 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$3.67
In Stock: 105
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 9 | $3.67 |
10 | 249 | $3.54 |
250 | 499 | $3.34 |
≥ 500 | | $3.01 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.052 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.