EN 239.8 Flat Mounting Plates Technopolymer Plastic, for EN 239.6 / EN 239.7 Hinges

Photo

EN 239.8 Technopolymer Plastic Flat Mounting Plates, for EN 239.6 / EN 239.7 Hinges
ELESA original design
code: PMW.
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

EN 239.8 flat mounting plates allow the installation of EN 239.6- and 239.7-60-110 hinges if the required spacing of the installation bore holes differs from the spacing of the hinge.

Their use is necessary if the unit is to be mounted on profile systems.

The required quantity of the mounting plates must be ordered depending on the desired installation spacing m3.

Two nuts and the appropriate countersunk screws are included.

Specification

Body
Plastic, polyamide
Technopolymer (Polyamide PA-PH)

  • Black, matte finish
  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)

Screws / nuts
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
EN 239.8 Technopolymer Plastic Flat Mounting Plates, for EN 239.6 / EN 239.7 Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1m3a
Profile cross section
bd
For screw
l2
For EN 239.6
(with switch)

For EN 239.7*
(without switch)
m1m2m4
4.330.551.181.10M 60.470.550.753.582.87
4.330.651.381.10M 60.470.550.753.582.83
4.330.751.571.10M 60.470.550.753.582.78
4.330.831.771.34M 60.470.550.753.582.72
4.330.941.971.34M 60.470.550.753.582.72

Build & Price

3D Product Configurator
Length l1
Bore distance m3

Selected Part

Total US Dollars (net)
$12.44
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$12.44
424$11.98
2549$11.31
≥ 50$10.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 239.8-110-14EN 239.8-110-16,5EN 239.8-110-19EN 239.8-110-21EN 239.8-110-24
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.