EN 449.4 Snap Latches Technopolymer Plastic, with Gripping Tray

Photo

EN 449.4 Technopolymer Plastic Snap Latches, with Gripping Tray
ELESA original design
code: CMS
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Snap latches EN 449.4 combine the function of a gripping tray with that of a snap latch to provide an easy way to keep doors and covers closed.

The door can be opened by pulling towards the operator at the release point, this release point is identified by the triangle marker on the exterior latch.

The mounting hole must be created according to the dimensions specified in the mounting information. For mounting, first insert the front body into the hole in the door, then push in the housing from the opposite side. Use the two supplied self-tapping screws to join the housing with the front body.

Finally, orient the snap element based on the reference marks and mount it on the frame or profile.

Specification

Front body
Plastic
Technopolymer (Polyacetal POM)

  • Temperature resistant up to 140 °F (60 °C)
  • UV resistant

Housing / snap element
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 140 °F (60 °C)
  • UV resistant

Color
Black, matte finishSWSW


Self-tapping screws ISO 7049-ST3.5x19
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
EN 449.4 Technopolymer Plastic Snap Latches, with Gripping Tray sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1Wall thickness
Nominal size

s
in mm
a
Profile cross section
bd2d3d4h1h2h3h4l2l3l4l5l6m1m2
2.320.59A 11...101.181.732.241.970.201.300.980.140.911.100.201.340.310.771.180.25
2.320.79A 11...101.571.732.241.970.201.300.980.140.911.100.201.340.310.771.180.25

Build & Price

3D Product Configurator
Diameter d1
Length l1
Nominal size
Color
SW

Selected Part

Total US Dollars (net)
$14.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$14.62
799$14.09
100249$13.30
≥ 250$11.97
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.120 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 449.4-59-15-A1-SWEN 449.4-59-20-A1-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.