EN 528.2 Cabinet U-Handles Plastic, for Mounting with Countersunk Screws

Photo

EN 528.2 Plastic Cabinet U-Handles, for Mounting with Countersunk Screws
Original design
code: M.443-SH

Product description

Information

Cabinet U-handles EN 528.2 are resistant to solvents, oils, grease and other chemical agents.

Specification

PlasticPA, Polyamide

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +266 °F (-30 °C to +130 °C)
  • Black, RAL 9005, matte finishSWSW

RoHS

On request

  • Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 528.2 Plastic Cabinet U-Handles, for Mounting with Countersunk Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bd1d2h1h2l2l3s
3.70 -0.040.830.220.391.500.514.292.910.24
4.61 ±0.041.020.260.471.610.595.393.660.28
4.80 ±0.041.020.260.471.610.595.593.940.28
5.51 ±0.041.060.260.471.810.636.304.450.28
5.91 ±0.041.060.260.471.850.676.774.920.28
6.30 ±0.041.100.260.471.970.677.055.200.28
7.05 ±0.041.100.260.471.970.677.765.940.30

Build & Price

3D Product Configurator
Material

Length l1
Color
SW

Selected Part

Total US Dollars (net)
$3.30
In Stock: 600
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.30
10249$3.18
250499$3.00
≥ 500$2.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.056 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 528.2-PA-94-SWEN 528.2-PA-117-SWEN 528.2-PA-122-SWEN 528.2-PA-140-SWEN 528.2-PA-150-SWEN 528.2-PA-160-SWEN 528.2-PA-179-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.