EN 528.4 Cabinet U-Handles Polyamide Plastic, with Threaded Studs

Photo

EN 528.4 Polyamide Plastic Cabinet U-Handles, with Threaded Studs Color: SW - Black, RAL 9005, matte finish
Original design
code: M.543-p
Color: SW - Black, RAL 9005, matte finish
EN 528.4 Polyamide Plastic Cabinet U-Handles, with Threaded Studs Color: SW - Black, RAL 9005, matte finish EN 528.4 Polyamide Plastic Cabinet U-Handles, with Threaded Studs Color: OR - Orange, RAL 2004, matte finish

Product description

Information

Resistant to solvents, oils, grease and other chemical agents.

Specification

Handle
PlasticPA, Polyamide

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 266 °F (-30 °C to 130 °C)
  • Black, RAL 9005, matte finishSWSW
  • Orange, RAL 2004, matte finishOROR

Threaded studs
Steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 528.4 Polyamide Plastic Cabinet U-Handles, with Threaded Studs sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1dbhl2l3l4s
4.61 ±0.02M 60.981.505.284.020.630.30
7.05 ±0.04M 81.102.017.876.300.630.35

Build & Price

3D Product Configurator
Material

Length l1
Thread d
Color
OR
SW

Selected Part

Total US Dollars (net)
$7.53
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.53
10249$7.26
250499$6.85
≥ 500$6.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.123 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 528.4-PA-117-M6-SWEN 528.4-PA-117-M6-OREN 528.4-PA-179-M8-SWEN 528.4-PA-179-M8-OR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.