EN 5320 Torque Limiting Wing Nuts Technopolymer Plastic, with Steel Tapped Insert

Photo

EN 5320 Technopolymer Plastic Torque Limiting Wing Nuts, with Steel Tapped Insert Color: OR - Orange, matte finish
ELESA original design
code: CTD-B / -p
Color: OR - Orange, matte finish
EN 5320 Technopolymer Plastic Torque Limiting Wing Nuts, with Steel Tapped Insert Color: OR - Orange, matte finish EN 5320 Technopolymer Plastic Torque Limiting Wing Nuts, with Steel Tapped Insert Color: SW - Black, matte finish

Product description

Information

Torque limiting wing nuts EN 5320 are used when the manually applied torque is to be limited.

When turned clockwise, the torque mechanism of the wing nut triggers an “over-engagement” as soon as the specified torque is reached. When tightening, this ensures that the maximum permissible torque is not exceeded. When turned counter-clockwise, the torque necessary for release will always be transmitted properly.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finishSWSW
  • Orange, matte finishOROR

Torque mechanism
Steel, nickel plated


Tapped insert
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 5320 Technopolymer Plastic Torque Limiting Wing Nuts, with Steel Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d4bh1h2t
min.
Torque ±15%
in Nm
1.89M 51.020.791.100.350.3123
1.89M 61.020.791.100.350.3123

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Torque in Nm
Color
OR
SW

Selected Part

Total US Dollars (net)
$120.59
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
12$120.59
39$116.21
1024$109.63
≥ 25$98.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.