EN 5332 Six-Lobed Knobs Technopolymer Plastic, with Extended Hub, with Brass Tapped Insert

Photo

EN 5332 Technopolymer Plastic Six-Lobed Knobs, with Extended Hub, with Brass Tapped Insert
ELESA original design
code: VTL.

Product description

Information

Six-lobed knobs EN 5332 are used when circumstances require an extended shaft, particularly when clamping fixture and clamping point are too far apart.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Six-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Color of the cover cap (shiny finish):
Orange, RAL 2004OROR


Tapped insert
Brass


RoHS

On request

Black cover cap

Technical drawing

3D
Hide technical drawing
EN 5332 Technopolymer Plastic Six-Lobed Knobs, with Extended Hub, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
min.
1.97M 100.911.063.312.440.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$6.00
In Stock: 18
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$6.00
10249$5.78
250499$5.46
≥ 500$4.91
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.105 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.