EN 5338 Five-Lobed Control Knobs Plastic, with Pointer, with or without Flanged Base

Photo

EN 5338 Plastic Five-Lobed Control Knobs, with Pointer, with or without Flanged Base Type: S - With face and pointer
ELESA original design
code: VC.192+F / VC.192+IN
Type: S - With face and pointer
EN 5338 Plastic Five-Lobed Control Knobs, with Pointer, with or without Flanged Base Type: S - With face and pointer EN 5338 Plastic Five-Lobed Control Knobs, with Pointer, with or without Flanged Base Type: Z - With pointer

Product description

Information

Five-lobed control knobs EN 5338 are very appealing with a nice gripping feel. The manufacturing technique has made it possible to produce them with no visible flash mark.

The pointer element is pressed into a groove on the hand knob hub which secures it from twisting.

Two socket set screws with serrated points ensure a secure attachment to the shaft.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Knob body: Duroplast (PF)
Pointer: Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Insert
Brass: Size 32, 40 mm
Steel: Size 50, 60, 70 mm


Arrow (Type S)
White


Set screw DIN 916
Stainless steel
With internal hex and serrated point


RoHS

On request

Other modifications such as inch and metric blind bores, threads, etc.

Technical drawing

3D
Hide technical drawing
EN 5338 Plastic Five-Lobed Control Knobs, with Pointer, with or without Flanged Base sketch

Part Options / Table

Type

SWith face and pointer
ZWith pointer
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type S

Type Z
d2 H9
Bore
d3d4d5d6d7eh1h2h3h4h5l1l2
1.26-B 60.550.75-M 41.420.241.06-0.12-0.750.75-
1.571.57B 60.550.830.98M 41.770.241.181.060.120.080.550.940.98
1.971.97B 80.590.981.18M 52.200.281.421.300.120.080.791.181.22
2.362.36B 80.591.061.26M 52.760.281.651.460.200.080.791.461.50
2.762.76B 100.711.181.38M 63.150.391.891.730.200.080.981.651.77

Build & Price

3D Product Configurator
Outside diameter d1
Outside diameter
Bore d2
Type


Selected Part

Total US Dollars (net)
$23.68
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$23.68
10249$22.82
250499$21.53
≥ 500$19.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.072 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 5338-32-B6-SEN 5338-40-B6-SEN 5338-40-B6-ZEN 5338-50-B8-SEN 5338-50-B8-ZEN 5338-60-B8-SEN 5338-60-B8-ZEN 5338-70-B10-SEN 5338-70-B10-Z

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.