EN 546 Fluid Sight Glasses Crystal Clear Plastic, Dome-Shaped, without Marking Ring

Photo

EN 546 Crystal Clear Plastic Fluid Sight Glasses, Dome-Shaped, without Marking Ring
ELESA original design
code: HCFE.

Product description

Information

Fluid sight glasses EN 546 are mainly used as fluid circulation indicators.

These fluid sight glasses made of polyamide plastic have a high mechanical strength. Therefore, they can be produced with thinner walls and with a large viewing window.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

Body
Plastic
Crystal clear Polyamide PA-T

  • High mechanical strength
  • Temperature resistant up to 212 °F (100 °C)
  • Solvent resistant,
    but not alcohol resistant

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Thin Hex Nuts GN 7430

Technical drawing

3D
Hide technical drawing
EN 546 Crystal Clear Plastic Fluid Sight Glasses, Dome-Shaped, without Marking Ring sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3l1l2sRecommended
tightening torque
in Nm
0.59G 3/80.890.300.510.753 ... 5
0.75G 1/21.020.410.630.874 ... 6
0.98G 3/41.240.410.771.066 ... 8
1.22G 11.650.430.941.428 ... 10
1.50G 1 1/41.830.451.041.5912 ... 15

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2

Selected Part

Total US Dollars (net)
$3.67
In Stock: 80
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$3.67
799$3.54
100249$3.34
≥ 250$3.01
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.007 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.