EN 563 T-Handles Plastic, Tapped or Blind Bore Type

Photo

EN 563 Plastic T-Handles, Tapped or Blind Bore Type
Original design
code: L.652

Product description

Information

T-handles EN 563 can be used either as operating handles or for clamping purposes, providing high clamping force.

Specification

Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Temperature resistant up to 265 °F (130 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

On request

T-handles in orange or red

Technical drawing

3D
Hide technical drawing
EN 563 Plastic T-Handles, Tapped or Blind Bore Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length l
Nominal
dimension

Actual
dimension
d1  H9
Bore
d2
Thread
d3h1h2s
Square
t
min.
1.571.61-1/4 x 200.351.180.790.510.63
2.172.22-1/4 x 200.391.300.870.550.71
2.642.70-5/16 x 180.431.460.980.630.79
3.153.23-3/8 x 160.551.611.020.790.98
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l
Nominal
dimension

Actual
dimension
d1  H9
Bore
d2
Thread
d3h1h2s
Square
t
min.
1.571.61-M 5-1.100.730.510.63
1.571.61B 6M 60.351.100.730.510.63
2.172.22-M 5-1.300.850.590.59
2.172.22B 6M 60.391.300.850.590.71
2.172.22-M 80.391.300.850.590.71
2.642.70B 6-0.431.460.960.650.79
2.642.70B 8M 80.431.460.960.650.79
2.642.70-M 10-1.460.960.650.79
3.153.23B 6-0.551.630.980.790.98
3.153.23B 8M 80.551.630.980.790.98
3.153.23-M 100.551.630.980.790.98
3.153.23-M 120.551.630.980.790.71
3.663.70B 6-0.591.811.120.830.98
3.663.70-M 100.591.811.120.830.98
3.663.70-M 120.591.811.120.830.71

Build & Price

3D Product Configurator
Handle length l
Bore diameter d1
Thread d2

Inch


Metric


Selected Part

Total US Dollars (net)
$6.04
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$6.04
10249$5.82
250499$5.50
≥ 500$4.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.036 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 563-40-1/4x20EN 563-55-1/4x20EN 563-67-5/16x18EN 563-80-3/8x16EN 563-40-M5EN 563-40-B6EN 563-40-M6EN 563-55-M5EN 563-55-B6EN 563-55-M6EN 563-55-M8EN 563-67-B6EN 563-67-M8EN 563-67-B8EN 563-67-M10EN 563-80-B6EN 563-80-B8EN 563-80-M8EN 563-80-M10EN 563-80-M12EN 563-93-B6EN 563-93-M10EN 563-93-M12

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.