EN 5630 Rotary Toggle Latches Technopolymer Plastic, with Lockable T-Handle

Photo

EN 5630 Technopolymer Plastic Rotary Toggle Latches, with Lockable T-Handle Color T-handle: SW - Black, RAL 9005, matte finish
ELESA original design
code: CSMH.
Color T-handle: SW - Black, RAL 9005, matte finish
EN 5630 Technopolymer Plastic Rotary Toggle Latches, with Lockable T-Handle Color T-handle: SW - Black, RAL 9005, matte finish EN 5630 Technopolymer Plastic Rotary Toggle Latches, with Lockable T-Handle Color T-handle: GR - Gray, RAL 7035, matte finish

Product description

Information

EN 5630 rotary toggle latches allow doors, covers and hatches to be closed and locked.

The pull-out T-handle rotates the latch arm 90° into the closed position behind the frame. By folding the T-handle into the housing, the latch arm executes a 5 mm (0.20”) linear stroke which presses the latch arm against the frame. For example, this provides an edge protection seal profile with the necessary pressure in the end position. The two-stage movement secures the closure against vibration.

The position of the latch arm can be adjusted along the adjustable range l2 and is fixed with a threaded pin. In the folded-down position, the T-handle can be locked with the key. The T-handle and the latch housing are provided with a hole d3 which can be used for a padlock.

For the type with the same lock, every lock can be opened with the same key. For the type with different locks, there are over 400 different lock variants with correspondingly numbered keys.

The 4 mounting screws are injection-molded in the housing. The delivery includes 4 corresponding nuts and 2 removable keys.

Specification

Latch housing
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black, RAL 9005, matte finish

T-handle
Zinc die-cast
Powder coated
Black, RAL 9005, matte finishSWSW
Gray, RAL 7035, matte finishGRGR


Lock mechanism / latch arm
Zinc die-cast


Key
Brass, nickel plated


Screws / nuts
Steel, zinc plated, blue passivated finish


Housing seal
Silicone, transparent


Protection class IP 65


RoHS

Technical drawing

3D
Hide technical drawing
EN 5630 Technopolymer Plastic Rotary Toggle Latches, with Lockable T-Handle sketch

Part Options / Table

Type

SCTLockable (Keyed alike)
SUTLockable (Keyed differently)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bd1d2
Thread
d3hl2
Adjustable range
min.


max.
l3l4
Stroke
l5
3.035.040.71M 50.354.570.512.950.510.202.48

Build & Price

3D Product Configurator
Type


Length l1
Color T-handle
GR
SW

Description of Function, Operation

GN 5630{St:_}Sketch 1

The lift and turn compression latch is first unlocked with the key. When the T-handle is then folded out, the latch arm executes a 5 mm (0.20“) linear stroke and lifts off of the frame.

GN 5630{St:_}Sketch 2

By rotating the T-handle by 90°, the latch arm moves into the open position.

GN 5630{St:_}Sketch 3

In this position, doors and covers can be opened and closed.

GN 5630{St:_}Sketch 4

Rotating the T-handle another 90° moves the latch arm back into the lock position.
Folding down the T-handle causes the lift and turn compression latch to execute a linear stroke that draws the latch arm against the frame.
In this position, the lift and turn compression cam lock can be locked with the key or an additional padlock as needed.

Installation Opening

The installation opening must be designed according to the dimensions given in the sketch.

GN 5630{St:_}Installation opening

Selected Part

Total US Dollars (net)
$79.43
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$79.43
10249$76.54
250499$72.21
≥ 500$64.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.146 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.