EN 617.2 Indexing Plungers Plastic, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob

Photo

EN 617.2 Plastic Indexing Plungers, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob Type: B - Non lock-out, without lock nut
Material: ST - Steel
ELESA original design

code: PMT.100
Type: B - Non lock-out, without lock nut
Material: ST - Steel
EN 617.2 Plastic Indexing Plungers, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob Type: B - Non lock-out, without lock nut
Material: ST - Steel EN 617.2 Plastic Indexing Plungers, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob Type: BK - Non lock-out, with lock nut
Material: ST - Steel EN 617.2 Plastic Indexing Plungers, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob Type: C - Lock-out, without lock nut
Material: ST - Steel EN 617.2 Plastic Indexing Plungers, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob Type: CK - Lock-out, with lock nut
Material: ST - Steel

Product description

Information

Indexing plungers EN 617.2 with plastic body are a reasonably priced indexing plunger variation. The dimensions correspond to those of indexing plungers GN 617 or GN 617.1.

Lock-out types C / CK are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

Specification

Threaded body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Plunger pin
SteelST

  • Hardened
  • Blackened finish

Spring
Stainless steel AISI 302


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 266 °F (130 °C)
  • Red, RAL 3000, matte finishRTRT
  • Not removable

Lock nut
Plastic
Technopolymer (Polyamide PA-HP)
Black, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 617.2 Plastic Indexing Plungers, with Steel Plunger Pin, Lock-Out and Non Lock-Out, with Red Knob sketch

Part Options / Table

Type

BNon lock-out, without lock nut
BKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.004/-0.006
Bore -0.003
d2d3e ≈l1l2
Type B / BK

Type C / CK
l3l4l5sA/F1A/F2Max.
tightening
torque
in Nm
Spring load ≈
Initial

End
0.1973/8 x 240.830.541.770.200.200.670.202.010.280.470.6381.57 lbf (7 N)3.82 lbf (17 N)
0.2361/2 x 200.980.632.130.240.240.790.242.400.310.550.75122.02 lbf (9 N)5.40 lbf (24 N)
0.3155/8 x 181.220.852.720.310.281.020.312.990.390.750.94182.47 lbf (11 N)6.74 lbf (30 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.004/-0.006
Bore -0.003
d2d3e ≈l1l2
Type B / BK

Type C / CK
l3l4l5sA/F1A/F2Max.
tightening
torque
in Nm
Spring load ≈
Initial

End
0.197M 10 x 10.830.541.770.200.200.670.202.010.280.470.6381.57 lbf (7 N)3.82 lbf (17 N)
0.236M 12 x 1.50.980.632.130.240.240.790.242.400.310.550.75122.02 lbf (9 N)5.40 lbf (24 N)
0.315M 16 x 1.51.220.852.720.310.281.020.312.990.390.750.94182.47 lbf (11 N)6.74 lbf (30 N)
0.394M 20 x 1.51.220.983.150.390.391.300.393.580.430.871.18254.27 lbf (19 N)10.12 lbf (45 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2

Inch


Metric


Type




Material

Color
RT

Selected Part

Total US Dollars (net)
$13.41
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$13.41
10249$12.92
250499$12.19
≥ 500$10.97
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.