EN 6475.2 Side Guides Plastic, Guide Contour Flat, Stepped

Photo

EN 6475.2 Plastic Side Guides, Guide Contour Flat, Stepped
Original design GLS
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side guides EN 6475.2 are attached to the sides of conveyor sections and guide the conveyed goods smoothly without damage. The stepped guide contour reduces the contact surface with the conveyed goods.

Due to the materials used, the side guides are ideal for use in corrosive environments. They are fastened using the trapezoidal retaining profile with side guide clamps EN 6475.3, EN 6475.4 or EN 6475.5.

The side guides are delivered in packaging units of 2 pieces each. They can be shortened as needed.

Specification

Guide profile
Plastic, polyethylene (PE)

  • Operating temperature
    -4 °F to 194 °F (-20 °C to 90 °C)
  • Shock resistant
  • White

Retaining profile
Stainless steel AISI 304


RoHS

Accessory

Side Guide Clamps EN 6475.3
Side Guide Clamps EN 6475.4
Side Guide Clamps EN 6475.5

Technical drawing

Hide technical drawing
EN 6475.2 Plastic Side Guides, Guide Contour Flat, Stepped sketch

Part Options / Table

Type

TRetaining profile trapezoidal
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1Length lb1b2h2Packaging unit
1.1859.06118.110.790.310.672

Build & Price

Type

Height h1
Length l
Width b1

Selected Part

Total US Dollars (net)
$103.63
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$103.63
424$99.86
2549$94.21
≥ 50$84.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 3.423 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6475.2-T-30-1500-20EN 6475.2-T-30-3000-20

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.