EN 6475.3 Side Guide Clamps Plastic, with Opening for Flat Steel Bar

Photo

EN 6475.3 Plastic Side Guide Clamps, with Opening for Flat Steel Bar Type: T - Retaining profile trapezoidal
Original design MPG-T / MPG-C
Type: T - Retaining profile trapezoidal
EN 6475.3 Plastic Side Guide Clamps, with Opening for Flat Steel Bar Type: T - Retaining profile trapezoidal EN 6475.3 Plastic Side Guide Clamps, with Opening for Flat Steel Bar Type: R - Retaining profile round
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side guide clamps EN 6475.3 attach side guides to conveyor sections. This also requires the use of flat steel bars 25x8, connecting elements EN 6473.2 and side guide holders EN 6476, EN 6476.2 or EN 6476.3. Multiple side guides can be attached on top of each other.

The side guide is clamped using the socket cap screws. A screw on the application side is required for mounting on the flat bar

Specification

Clamp
Plastic, Polyamide (PA)

  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Shock resistant
  • Black

Socket cap screws / Nuts
Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
EN 6475.3 Plastic Side Guide Clamps, with Opening for Flat Steel Bar sketch

Part Options / Table

Type

TRetaining profile trapezoidal
RRetaining profile round
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Type R
h
Type T
b0 in mm
EN 6475

EN 6475.1

EN 6475.2
l1l2
B 10B 12B 140.6718 / 2118201.020.59

Build & Price

Type


Diameter d
Height h

Selected Part

Total US Dollars (net)
$3.70
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.70
10249$3.56
250499$3.36
≥ 500$3.02
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.130 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6475.3-T-17EN 6475.3-R-B10EN 6475.3-R-B12EN 6475.3-R-B14

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.