EN 6475.4 Side Guide Clamps Plastic, for Side Guides EN 6475 / EN 6475.1 / EN 6475.2

Photo

EN 6475.4 Plastic Side Guide Clamps, with Retaining Rod, for Side Guides EN 6475 / EN 6475.1 / EN 6475.2 Type: T - Retaining profile trapezoidal
Original design MPG-C / MPG-T
Type: T - Retaining profile trapezoidal
EN 6475.4 Plastic Side Guide Clamps, with Retaining Rod, for Side Guides EN 6475 / EN 6475.1 / EN 6475.2 Type: T - Retaining profile trapezoidal EN 6475.4 Plastic Side Guide Clamps, with Retaining Rod, for Side Guides EN 6475 / EN 6475.1 / EN 6475.2 Type: R - Retaining profile round
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side guide clamps EN 6475.4 attach side guides to conveyor sections. The version with retaining rod additionally requires the use of side guide holders EN 6476, EN 6476.2 or EN 6476.3.

Specification

Clamp
Plastic, Polyamide (PA)

  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Shock resistant
  • Black

Retaining rod / Socket cap screws / Nuts
Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
EN 6475.4 Plastic Side Guide Clamps, with Retaining Rod, for Side Guides EN 6475 / EN 6475.1 / EN 6475.2 sketch

Part Options / Table

Type

TRetaining profile trapezoidal
RRetaining profile round
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type R
h
Type T
d2
Retaining rod
b0 in mm
EN 6475

EN 6475.1

EN 6475.2
B 10B 12B 140.67D 12D 14D 1618 / 211820

Build & Price

Type


Diameter d1
Height h
Diameter d2

Selected Part

Total US Dollars (net)
$9.03
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$9.03
10249$8.70
250499$8.21
≥ 500$7.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.275 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6475.4-T-17-D12EN 6475.4-R-B10-D12EN 6475.4-R-B12-D12EN 6475.4-R-B14-D12EN 6475.4-T-17-D14EN 6475.4-R-B10-D14EN 6475.4-R-B12-D14EN 6475.4-R-B14-D14EN 6475.4-T-17-D16EN 6475.4-R-B10-D16EN 6475.4-R-B12-D16EN 6475.4-R-B14-D16

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.