EN 650.1 Fluid Level Indicators Plastic, Stainless Steel Screws

Photo

EN 650.1 Plastic Fluid Level Indicators, Stainless Steel Screws Type: B - With thermometer
ELESA original design
code: HCX.INOX
Type: B - With thermometer
EN 650.1 Plastic Fluid Level Indicators, Stainless Steel Screws Type: B - With thermometer EN 650.1 Plastic Fluid Level Indicators, Stainless Steel Screws Type: A - Without thermometer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

A special feature of fluid level indicators EN 650.1 is that the fluid level is visible even from the side.

The polyamide body consists of two parts, which are ultrasonically welded together. The fluid level indicators are individually tested for leakage at 3 bar air pressure.

These fluid level indicators can also be used on pressurized tanks. Tests regarding maximum pressure are available.

The reflector is a white lacquered aluminum plate with black marking lines or temperature scale. The scale is located outside of the fluid, thus it is specially protected.

The design of the fluid level indicators offers a magnifying effect that makes the scale easily legible.

Specification

Body
Plastic
Crystal clear Polyamide PA-T

  • Aging resistant
  • High mechanical strength
  • Temperature restistant up to 194 °F (90 °C)
  • Solvent resistant, but not alcohol resistant
  • Avoid contact with hot water

Reflector
Aluminum

  • White painted
  • With two black marking lines / scale

O-rings
Rubber FPM (Viton®)


Set screw
Stainless steel AISI 303


Hex nut / serrated lock washer
Stainless steel AISI 304


RoHS

On request

Fluid level indicators EN 650.1 (BW),
suitable for hot water

Technical drawing

3D
Hide technical drawing
EN 650.1 Plastic Fluid Level Indicators, Stainless Steel Screws sketch

Part Options / Table

Type

AWithout thermometer
BWith thermometer
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1dbl2l3l4l5l6l7s ≈
Max. wall thickness
Thermometer scale
°C

°F
2.99M 101.060.831.574.170.710.590.630.4720 - 10068 - 210
5.00M 121.220.913.156.340.910.670.670.470 - 10032 - 210
10.00M 121.380.837.9911.421.020.710.710.470 - 10032 - 210

Build & Price

3D Product Configurator
Length l1
Thread d
Type


Assembly Instruction

Drawing mounting information GN 650

The assembly of EN 650.1 fluid level indicators is very easy and economical. It is sufficient to drill two holes of Ø 10.5 or Ø 12.5 mm at distance l1 in the container wall. The fluid level indicator can also be mounted directly, i.e. without nut, if the container wall is provided with the corresponding thread.
All component parts necessary for the assembly are included: set screws with drillings for the fluid flow, hexagon nuts, O-rings, and serrated lock washers for securing. For a perfect seal, the screws should not be overtightened (max. 12 Nm). Recommended roughness of the sealing surface, Ra = 3 μm.

Selected Part

Total US Dollars (net)
$73.86
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$73.86
799$71.17
100249$67.15
≥ 250$60.43
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.190 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 650.1-76-M10-AEN 650.1-76-M10-BEN 650.1-127-M12-AEN 650.1-127-M12-BEN 650.1-254-M12-AEN 650.1-254-M12-B

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.