EN 731 Gripping Trays Technopolymer Plastic, Clip-In Type, Ergostyle®

Photo

EN 731 Technopolymer Plastic Gripping Trays, Clip-In Type, Ergostyle® Color: SG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EPR-PF/ EPR-PF-IP
Color: SG - Black-gray, RAL 7021, matte finish
EN 731 Technopolymer Plastic Gripping Trays, Clip-In Type, Ergostyle® Color: SG - Black-gray, RAL 7021, matte finish EN 731 Technopolymer Plastic Gripping Trays, Clip-In Type, Ergostyle® Color: WS - White, RAL 9002, matte finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Gripping trays with housing seal (identification no. 2) prevent the penetration of any dirt or liquids into the housing interior.

There are no mounting screws required for gripping trays EN 731.

The values of the load capacities F1 and F2 were tested with a material wall thickness s = 1.5 mm.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)

Color:
Black-gray, RAL 7021, matte finishSGSG
White, RAL 9002, matte finishWSWS


Housing seal (Identification no. 2)

  • PU foam (Polyurethane)
  • Protection class IP 65

RoHS

On request

Self-extinguishing plastic (SV)
Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 731 Technopolymer Plastic Gripping Trays, Clip-In Type, Ergostyle® sketch

Part Options / Table

Identification no.

1Without seal
2With seal
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1b2b3h1h2l1l2l3F1F2
3.54*2.993.111.971.100.750.670.69405 lbf (1800 N)112 lbf (500 N)
4.333.583.782.871.650.940.790.85292 lbf (1300 N)89.92 lbf (400 N)
4.723.704.063.742.281.120.941.04225 lbf (1000 N)56.20 lbf (250 N)
* only available with identification no. 1

Build & Price

3D Product Configurator
Tray width b1
Color
SG
WS
Identification no.


Mounting Information

Drawing Mounting information GN 731

  1. Drill the handle housing according to the template dimensions reported in the table.
  2. Remove all drill hole burrs before assembling the handle.
  3. Fit the upper part of the handle into the housing.
  4. Press down on the lower part until the handle snaps in and is completely inserted.

Zeichnung Montagehinweis GN 731
Show / Hide columns
Identification no. 1
Wall thickness s
For b1= 90
+0.2

±0.1
For b1= 110
±0.2

±0.1
For b1= 120
+0.2

±0.1
0.7 ... 0.88534.910049.7107.570.5
> 0.8 ... 1.28535.110050107.570.8
> 1.2 ... 1.58536.110050.4107.571.2
> 1.5 ... 28536.110050.7107.571.5
> 2 ... 2.28536.110050.7107.571.5

Show / Hide columns
Identification no. 2
Wall thickness s
For b1= 110
±0.2

±0.1
For b1= 120
+0.2

±0.1
> 0,8 ... 1,2100.250.5107.571.3
> 1,2 ... 1,510051.4107.571.8

Selected Part

Total US Dollars (net)
$5.45
In Stock: 73
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$5.45
799$5.25
100249$4.95
≥ 250$4.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.047 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.