EN 731.1 Gripping Trays Technopolymer Plastic, Clip-In Type

Photo

EN 731.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: SG - Black-gray, RAL 7021, matte finish
ELESA original design
code: PR-PF
Color: SG - Black-gray, RAL 7021, matte finish
EN 731.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: SG - Black-gray, RAL 7021, matte finish EN 731.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: GR - Gray, RAL 7035, matte finish EN 731.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: OR - Orange, RAL 2004, matte finish EN 731.1 Technopolymer Plastic Gripping Trays, Clip-In Type Color: WS - White, RAL 9002, matte finish

Product description

Information

For EN 731.1 gripping trays, there are no mounting screws required.

The values of the load capacities F1 and F2 were tested with a material wall thickness s = 1.5 mm.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)

Color:
Black-gray, RAL 7021, matte finishSGSG
Orange, RAL 2004, matte finishOROR
Gray, RAL 7035, matte finishGRGR
White, RAL 9002, matte finishWSWS


RoHS

On request

Self-extinguishing plastic (SV)
Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 731.1 Technopolymer Plastic Gripping Trays, Clip-In Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1b2b3h1h2::::l1l2l3F1F2
3.622.993.271.460.980.750.670.69405 lbf (1800 N)112 lbf (500 N)
5.394.805.041.460.980.750.670.69405 lbf (1800 N)112 lbf (500 N)

Build & Price

3D Product Configurator
Tray width b1
Color
GR
OR
SG
WS

Mounting Information

Montageskizze GN 731.1

  1. Drill the handle housing according to the template dimensions reported in the table.
  2. Remove all drill hole burrs before assembling the handle.
  3. Fit the upper part of the handle into the housing.
  4. Press down on the lower part until the handle snaps in and is completely inserted.

Zeichnung Montagehinweis GN 731
Show / Hide columns
s
Wall
thickness
For b1 = 92
+0.2

±0.1
For b1 = 137
+0.2

±0.1
0.7 ... 0.887.530.513230.5

0.8 ... 1.2

87.530.713230.7

1.2 ... 1.5

87.531.713231.7

1.5 ... 2

87.531.713231.7

2 ... 2.2

87.531.713231.7

Selected Part

Total US Dollars (net)
$5.53
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$5.53
799$5.33
100249$5.03
≥ 250$4.52
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.