EN 731.2 Cam Latches / Cam Locks Plastic, with Gripping Tray, with Steel Latch Arm

Photo

EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: SC - With key (Keyed alike)
Identification no.: 1 - Operation in the illustrated position top left
ELESA original design
code: PR-CH / LPR
Type: SC - With key (Keyed alike)
Identification no.: 1 - Operation in the illustrated position top left
EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: SC - With key (Keyed alike)
Identification no.: 1 - Operation in the illustrated position top left EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: DK - With triangular spindle
Identification no.: 1 - Operation in the illustrated position top left EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: SM - With key (Keyed differently, master key available as accessory)
Identification no.: 1 - Operation in the illustrated position top left EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: SU - With key (Keyed differently)
Identification no.: 2 - Operation in the illustrated position top right EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: VDE - With double bit
Identification no.: 1 - Operation in the illustrated position top left EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: VK - With square spindle
Identification no.: 2 - Operation in the illustrated position top right

Product description

Information

EN 731.2 cam latches / cam locks with gripping tray are used in applications that require a molded recess in addition to the latching mechanism, e.g. if operating elements are not allowed to protrude for reasons of space. They lock by a turning operation limited to 90°, which moves the latch arm in the locked position behind the door frame.

Latch arms with different bend angles cover a latch arm distance A1 or A2 from 11 to 35 mm. The latch arm length can also be selected.

Depending on the type, the latches are supplied with 2 plastic socket keys or 2 brass keys. The key may be pulled off in both end positions.

For types with the same lock every lock can be opened with the same key. For types with different locks, there are over 400 (type SU) or 160 (type SM) different lock variants with correspondingly numbered keys.

The details on load bearing capacity F1 and F2 were determined with a wall thickness s = 1.5 mm.

Product comes supplied with a loosely enclosed latch arm.

Specification

Housing / operation bolt
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, RAL 7021, matte finishSGSG

Latch arm
Steel, zinc plated


Lock cylinder
Zinc die-cast


Key
Brass, nickel plated


Washer / screw

  • Steel, zinc plated
    (Type SC, SU, SM)
  • Stainless steel AISI 304
    (Type DK, VK, VDE)

RoHS

Technical drawing

3D
Hide technical drawing
EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm sketch

Part Options / Table

Type

SCWith key (Keyed alike)
SUWith key (Keyed differently)
SMWith key (Keyed differently, master key available as accessory)
DKWith triangular spindle
VKWith square spindle
VDEWith double bit

Identification no.

1Operation in the illustrated position top left
2Operation in the illustrated position top right
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm crimping zA1A2Latch arm length lF1F2
0.000.910.910.710.871.261.81809 lbf (3600 N)337 lbf (1500 N)
0.080.830.980.981.101.38-809 lbf (3600 N)337 lbf (1500 N)
0.200.711.101.181.301.42-809 lbf (3600 N)337 lbf (1500 N)
0.310.591.221.30---809 lbf (3600 N)337 lbf (1500 N)
0.470.431.381.06---809 lbf (3600 N)337 lbf (1500 N)

Build & Price

3D Product Configurator
Type






Latch arm crimping z
Latch arm length l
Identification no.


Color
SG

Construction and Assembly Instructions

MD731.2_MT-32214-1

  1. The recess in the door for mounting the cam latch / cam lock with gripping tray must be cut as shown in the outline drawing.

The recess dimension y is to be made depending on the sheet metal thickness of the door. The appropriate values are shown in the table.

Show / Hide columns
Wall thickness s+0.3+0.1
0,7 ... 1,011030.5
> 1,0 ... 1,511030.7
> 1,5 ... 2,211031.7

  1. Deburr the recess before fitting the gripping tray.

  2. First insert the top of the gripping tray into the opening.

  3. Then push in the bottom side until the latch elements clip into place.

Selected Part

Total US Dollars (net)
$23.63
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$23.63
10249$22.77
250499$21.48
≥ 500$19.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.