EN 9150 Control Units Plastic, for Digital Position Indicators EN 9153 / EN 9154

Photo

EN 9150 Plastic Control Units, for Digital Position Indicators EN 9153 / EN 9154
ELESA original design
code: UC-RF

Product description

Information

Control units EN 9150 are designed for digtial position indicators EN 9153 / EN 9154 with data transmission via radio frequency. They communicate via radio frequency with the position indicators as a wireless system for quick positioning.

Position indicators EN 9153 / EN 9154 are required for the system to function. Control units EN 9150 form the interface between the position indicators and the machine control. A target position value is sent by the machine control to the control unit, which transmits this via radio frequency to the position indicator. The position indicator signals its current position value back to the control unit.

In combination with the machine control, this makes it possible to ensure that the production cycle does not start when the position set on the position indicator is incorrect, which can prevent errors in the production process.

Specification

  • Plastic
    Polycarbonat (PC)
    • ABS reinforced
    • Self-extinguishing

RoHS

On request

Control unit with interface
Profibus, RS485 or RS232

Technical drawing

3D
Hide technical drawing
EN 9150 Plastic Control Units, for Digital Position Indicators EN 9153 / EN 9154 sketch

Part Options / Table

Interface

1Profinet
2Modbus TCP
3Ethernet / IP

Build & Price

3D Product Configurator
Interface



Electrical and Mechanical Characteristics

Power supply

24 V DC

Power consumption

50 mA

Frequency range

2.4 GHz - 2.48 GHz

Antenna connector

SMA bushing
Coaxial cable RG 174/U

Protection class

II

Reverse voltage protection

Yes

Working temperature

32 °F - 122 °F (0 °C - 50 °C)

Humidity

Max. 80 %
(without condensation)

EMV

Acc. to EN 61000-6-2; EN 61000-6-3

Mounting

On top hat rails acc. to IEC 60715

BUS systems

7117201a-896a-4593-a33e-9afbbe86cc83

Integration machine control

With network cable RJ45

Description of Function

The following components are required to start up the wireless system:

  • Electronic position indicator EN 9153 / EN 9154
  • Control unit EN 9150

Each control unit can be coupled to up to 36 position indicators. A RJ45 network cable is used to connect to the machine control. The following standard bus systems are offered for the control unit:

  • Profinet
  • Modbus TCP
  • Ethernet / IP

The control unit can send the target position value received from the machine control to the position indicators. The indicators then report their current position via radio frequency.

6afb1b86-223c-4009-a785-ce0d6c78e289

If the target position value and current position value do not match, the LCD display of the position indicator begins to flash. The machine technician must then adjust the position indicator to the correct value. The LCD display shows the difference between the target position value and the current position value and the direction in which it must be turned. It must be turned until a value of 0 appears on the display, meaning zero deviation between the current and target position value.
Example: The current position of the position indicator is 80 mm, the specified target position is 100 mm, and a difference of 20 mm appears on the display of the position indicator. The indicator must be turned in the appropriate direction until the value 0 appears on the display.

The position indicators communicate with the control units via a proprietary ELESA protocol and use the ISM SRD frequency range of 2.4 GHz – 2.48 GHz. The following data is communicated over the radio signal:

  • Target position value of the position indicator
  • Current position value of the position indicator
  • Battery change required

The effective range of the radio communication is up to 30 meters. The antenna of the control unit must be in a clear and ideally high location. It can also be extended, if necessary.
The response time of a position indicator to the control unit via radio communication is 1 second. When using multiple position indicators, these are connected in series; in other words, the maximum number of 36 position indicators results in a response time of 36 seconds. The response time can be shortened if necessary; however, this reduces the battery life.

Security Information

The position indicators and control units communicate using a proprietary ELESA protocol. The control unit can only process the target and current position value of the position indicators and send these to the machine control. The machine control therefore cannot be accessed directly over the wireless network of the control unit. The radio communication is therefore protected against system alterations or third-party access.
Disruptions or interference from other typical wireless networks, such as WiFi, Bluetooth, etc. do not impair the functioning of the system, but they may lengthen the response time of the position indicators to the control unit.
Avoid placing the control unit immediately next to high-powered components, such as motors, converters, etc. If this is not possible, a safe distance of at least 200 mm (7.9 inches) should be ensured.
Other important information and instructions can be found in the operating instruction for control units EN 9150. This is included with every control unit and can be downloaded at www.jwwinco.com in the “Service” section.

Selected Part

Total US Dollars (net)
$1,549.39
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
12$1,549.39
39$1,493.05
1024$1,408.54
≥ 25$1,267.69
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.583 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 9150-1EN 9150-2EN 9150-3

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.