EN 9154 Digital Position Indicators Technopolymer Plastic, Electronic, 5 Digits LCD Display, with Data Transmission via Radio Frequency

Photo

EN 9154 Technopolymer Plastic Digital Position Indicators, Electronic, 5 Digits LCD Display, with Data Transmission via Radio Frequency Color: OR - Orange, RAL 2004
ELESA original design
code: DD51R-E-RF
Color: OR - Orange, RAL 2004
EN 9154 Technopolymer Plastic Digital Position Indicators, Electronic, 5 Digits LCD Display, with Data Transmission via Radio Frequency Color: OR - Orange, RAL 2004 EN 9154 Technopolymer Plastic Digital Position Indicators, Electronic, 5 Digits LCD Display, with Data Transmission via Radio Frequency Color: GR - Gray, RAL 7035

Product description

Information

Digital position indicators EN 9154 with data transmission via radio frequency are particularly suited for frequent format adjustments and can be mounted quickly and easily. They are connected to the control unit EN 9150 by radio as a wireless system for quick positioning.

Control units EN 9150 are required for the system to function. They form the interface between the position indicator and the machine control. A target position value is sent by the machine control to the control unit, which transmits this via radio frequency to the position indicator. The position indicator signals its current position value back to the control unit.

In combination with the machine control, this makes it possible to ensure that the production cycle does not start when the position set on the position indicator is incorrect, which can prevent errors in the production process.

Specification

Housing
Plastic
Technopolymer (Polyamide PA)

  • Orange, RAL 2004OROR
  • Gray, RAL 7035GRGR
  • Temperature resistant up to 122 °F (50 °C)
  • Oil and solvent resistant

LCD display
5 digits and special characters


Hollow shaft
Stainless steel AISI 304


Seal
O-ring
Rubber NBR (Perbunan®)
(only for identification no. 2)


RoHS

Technical drawing

3D
Hide technical drawing
EN 9154 Technopolymer Plastic Digital Position Indicators, Electronic, 5 Digits LCD Display, with Data Transmission via Radio Frequency sketch

Part Options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67

Build & Price

3D Product Configurator
Bore
Identification no.


Color
GR
OR

Electrical and Mechanical Characteristics

Power supply

Lithium battery CR2450, 3 V

Battery life

3 years

Display

5 digit LCD display,
8 mm high with special character support

Reading scale

-19999; 99999

Number of decimal places

Programmable
(see operating instruction)

Units of measure

mm, inch or degrees
(programmable)

Max. revolution speed

300 / 600 / 1000 rpm
(programmable, standard 600 rpm)

Precision

10,000 impulses / revolution

Working temperature

32 °F - 122 °F (0 °C - 50 °C)

Humidity

Max. 95 % at 77 °F (25 °C)
(without condensation)

Interference protection

Acc. to guideline 2014/53/EU (RED)

Description of Function

The following components are required to start up the wireless system:

  • Electronic position indicator EN 9153 / EN 9154
  • Control unit EN 9150

Each control unit can be coupled to up to 36 position indicators. A RJ45 network cable is used to connect to the machine control. The following standard bus systems are offered for the control unit:

  • Profinet
  • Modbus TCP
  • Ethernet / IP

The control unit can send the target position value received from the machine control to the position indicators. The indicators then report their current position via radio frequency.

6afb1b86-223c-4009-a785-ce0d6c78e289

If the target position value and current position value do not match, the LCD display of the position indicator begins to flash. The machine technician must then adjust the position indicator to the correct value. The LCD display shows the difference between the target position value and the current position value and the direction in which it must be turned. It must be turned until a value of 0 appears on the display, meaning zero deviation between the current and target position value.
Example: The current position of the position indicator is 80 mm, the specified target position is 100 mm, and a difference of 20 mm appears on the display of the position indicator. The indicator must be turned in the appropriate direction until the value 0 appears on the display.

The position indicators communicate with the control units via a proprietary ELESA protocol and use the ISM SRD frequency range of 2.4 GHz – 2.48 GHz. The following data is communicated over the radio signal:

  • Target position value of the position indicator
  • Current position value of the position indicator
  • Battery change required

The effective range of the radio communication is up to 30 meters. The antenna of the control unit must be in a clear and ideally high location. It can also be extended, if necessary.
The response time of a position indicator to the control unit via radio communication is 1 second. When using multiple position indicators, these are connected in series; in other words, the maximum number of 36 position indicators results in a response time of 36 seconds. The response time can be shortened if necessary; however, this reduces the battery life.

Configurable Display Options

One advantage of electronic position determination lies in the wide range of display options on the position indicator.

The following settings can be configured with the 3 / 4 function buttons:

  • Selecting incremental or absolute measurement mode
  • Changing the unit of dimension (mm, inch or degree)
  • Resetting the counter or setting an offset value
  • Changing the display value after one turn
  • Changing the resolution, i.e. the number of displayed decimal places
  • Changing the direction of rotation or counting
  • Changing the display orientation (based on the installation orientation)
  • Setting the maximum speed of rotation

The installed lithium battery has a life of over 3 years. Time to replace the battery is indicated by a symbol on the display. Battery replacement is easy - simply remove the front cover.
Other important information and instructions can be found in the operating instruction for position indicators EN 9153 / EN 9154. This is included with every position indicator and can be downloaded from www.jwwinco.com in the “Service” section.

Installation Instructions

Regarding mounting options and external architecture, EN 9153 / EN 9154 digital position indicators with data transmission via radio frequency are very similar to EN 953 / EN 954 position indicators and can normally be substituted for the latter (see also "Explanations about position indicators“)

05cc457a-f236-4365-8f59-b455fe9d2db5

Before installation of the position indicator, a bore hole for the torque limiting contact point is to be drilled, as shown in the in the adjacent drawing.
With the EN 952.1 mounting adaptors, the hollow shaft (with bore 14 mm H7) of the position indicator can be adapted to fit the spindle.
If a reduction in the diameter of the hollow shaft is to be made at the same time as mounting a control knob, GN 957 control knobs are available which combine both functions in a single component (no adaptor bushings required).
The position indicator is mounted with the torque limiting contact point inserted in the bore hole, to stabilize the housing in place. The hollow shaft is mounted to the spindle and secured with the set screw.
With GN 9054.6 clamping plates, spindles can be clamped and secured after adjusting.

Security Information

The position indicators and control communicate using a proprietary ELESA protocol. The control unit can only process the target and current position value of the position indicators and send these to the machine control. The machine control therefore cannot be accessed directly over the wireless network of the control unit. The radio communication is therefore protected against system alterations or third-party access.
Disruptions or interference from other typical wireless networks, such as WiFi, Bluetooth, etc. do not impair the functioning of the system, but they may lengthen the response time of the position indicators to the control unit.
Avoid placing the control unit immediately next to high-powered components, such as motors, converters, etc. If this is not possible, a safe distance of at least 200 mm should be ensured.

Selected Part

Total US Dollars (net)
$554.91
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
12$554.91
39$534.73
1024$504.46
≥ 25$454.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.291 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 9154-B14-1-OREN 9154-B14-2-OREN 9154-B14-1-GREN 9154-B14-2-GR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.