GN 1024 Spring Cotter Pins Steel

Photo

GN 1024 Steel Spring Cotter Pins Type: E - With single loop
Type: E - With single loop
GN 1024 Steel Spring Cotter Pins Type: E - With single loop GN 1024 Steel Spring Cotter Pins Type: D - With double loop

Product description

Information

GN 1024 spring cotter pins are used for the axial securing of bolts and axles, and as an anti-twist mechanism, e.g., for DIN 935 castle nuts.

Due to their double loop, spring cotter pins in type D have a flatter spring characteristic and are therefore easier to install. Also, a retaining cable with a key ring can be attached to the double loop to protect the spring cotter pins against loss.

Specification

SteelST, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 1024 Steel Spring Cotter Pins sketch

Part Options / Table

Type

EWith single loop
DWith double loop
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Typed1d2
For bolt Ø
(millimeter)
d3
Recommended
holding Ø
hl1l2l3l4sLoad ≈
Mounting

Dismounting

For bolt Ø
E0.067 ... 120.080.351.770.980.790.98-2.02 lbf (9 N)1.80 lbf (8 N)0.31
E0.089 ... 140.100.512.241.260.981.34-3.15 lbf (14 N)2.02 lbf (9 N)0.47
E0.1210 ... 160.140.912.831.651.181.73-12.36 lbf (55 N)8.99 lbf (40 N)0.63
E0.1616 ... 200.181.062.911.731.181.89-47.21 lbf (210 N)38.22 lbf (170 N)0.79
E0.2020 ... 280.221.264.022.241.772.40-62.95 lbf (280 N)47.21 lbf (210 N)0.98
E0.2428 ... 400.261.654.962.872.093.03-53.95 lbf (240 N)33.72 lbf (150 N)1.18
D0.088 ... 140.100.552.201.220.981.300.222.25 lbf (10 N)2.02 lbf (9 N)0.47
D0.1214 ... 200.140.872.871.691.181.850.317.87 lbf (35 N)6.29 lbf (28 N)0.63
D0.1617 ... 240.181.263.702.281.422.440.4111.24 lbf (50 N)7.87 lbf (35 N)0.79
D0.2018 ... 300.221.384.332.761.572.870.5322.48 lbf (100 N)21.36 lbf (95 N)0.98
D0.2424 ... 360.261.615.593.352.243.540.6342.71 lbf (190 N)28.10 lbf (125 N)1.18
D0.2826 ... 400.301.655.983.622.363.780.7578.68 lbf (350 N)47.21 lbf (210 N)1.57

Build & Price

3D Product Configurator
Material

Diameter d1
Type


Selected Part

Total US Dollars (net)
$0.61
In Stock: 336
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$0.61
2549$0.56
5099$0.51
≥ 100$0.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.