GN 119 Door Cam Latches Zinc Die-Cast, with Operating Elements or Operation with Socket Key

Photo

GN 119 Zinc Die-Cast Door Cam Latches, with Operating Elements or Operation with Socket Key Material: ZD - Zinc die-cast
Type: DK - With triangular spindle
Material: ZD - Zinc die-cast
Type: DK - With triangular spindle
GN 119 Zinc Die-Cast Door Cam Latches, with Operating Elements or Operation with Socket Key Material: ZD - Zinc die-cast
Type: DK - With triangular spindle GN 119 Zinc Die-Cast Door Cam Latches, with Operating Elements or Operation with Socket Key Material: ZD - Zinc die-cast
Type: SG - With hand knob GN 119 Zinc Die-Cast Door Cam Latches, with Operating Elements or Operation with Socket Key Material: ZD - Zinc die-cast
Type: VDE - With double bit GN 119 Zinc Die-Cast Door Cam Latches, with Operating Elements or Operation with Socket Key Material: ZD - Zinc die-cast
Type: VK7 - With square spindle

Product description

Information

Door cam latches GN 119 lock by a turning operation clockwise (right), which moves the cam latch into the locked position behind the door frame.

The latches have a pulling-in range of 10 mm so that they can also be used together with seals, for example.

The various operating bolts and distance pieces allow for a clamping range A1...A9 from 17 to 65 mm.

Specification

  • Cam latch housing / operating bolt
    Zinc die-cast, chrome plated finish

  • Latch arm
    Steel sheet metal, zinc plated, blue passivated finish

  • Spacer
    Aluminum

  • Star knob EN 5337.2
    Plastic
    Technopolymer (Polypropylene PP)
    Black, matte finish

RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120
Finger Grip Opening Handles GN 120.1
Sheet Metal Punches GN 123

Technical drawing

3D
Hide technical drawing
GN 119 Zinc Die-Cast Door Cam Latches, with Operating Elements or Operation with Socket Key sketch

Part Options / Table

Type

SGWith hand knob
DKWith triangular spindle
VK7With square spindle
VK8With square spindle
VDEWith double bit
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Clamping range A1 - A9
(Door thickness + frame thickness)
(millimeters)
A1 (l=35)A2 (l=40)A3 (l=45)A4 (l=50)A5 (l=55)A6 (l=60)A7 (l=65)A8 (l=70)A9 (l=75)
17 - 2522 - 3027 - 3532 - 4037 - 4542 - 5047 - 5552 - 6057 - 65

Build & Price

3D Product Configurator
Type





Clamping range A

Construction and Assembly Instructions

c8636fcf-68b4-4d46-b1bc-1cd6dfece88b

By turning the cam latch clockwise, the stepped latch arm moves up behind the door frame and pulls the door in.

The large draw-in range of 10 mm allows these latches to be used successfully on doors with sealing strips. When selecting clamping range A, the width of the door seal might have to be taken into consideration.

To fit the latch, the door will have to be provided with a hole as per sketch shown at a distance from the door frame to hole center of 23 mm.

The cam latch housing with the preassembled operating bolt is inserted into the hole from the front and held in position with the hexagon nut. The spacer and the cam latch arm are then installed from the backside and assembled together with the hex nut.

The installation bore in the door leaf is usually generated by punching or laser machining during a mass production run.

The installation bore can also be created by drilling / milling as shown in the outline drawings.

For small production runs and steel sheets below 2 mm thickness, Sheet Metal Punches GN 123 are the tool of choice.

Selected Part

Total US Dollars (net)
$18.10
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$18.10
100249$16.59
250499$15.08
≥ 500$13.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.231 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 119-SG-A1GN 119-DK-A1GN 119-VK7-A1GN 119-VK8-A1GN 119-VDE-A1GN 119-SG-A2GN 119-DK-A2GN 119-VK7-A2GN 119-VK8-A2GN 119-VDE-A2GN 119-SG-A3GN 119-DK-A3GN 119-VK7-A3GN 119-VK8-A3GN 119-VDE-A3GN 119-SG-A4GN 119-DK-A4GN 119-VK7-A4GN 119-VK8-A4GN 119-VDE-A4GN 119-SG-A5GN 119-DK-A5GN 119-VK7-A5GN 119-VK8-A5GN 119-VDE-A5GN 119-SG-A6GN 119-DK-A6GN 119-VK7-A6GN 119-VK8-A6GN 119-VDE-A6GN 119-SG-A7GN 119-DK-A7GN 119-VK7-A7GN 119-VK8-A7GN 119-VDE-A7GN 119-SG-A8GN 119-DK-A8GN 119-VK7-A8GN 119-VK8-A8GN 119-VDE-A8GN 119-SG-A9GN 119-DK-A9GN 119-VK7-A9GN 119-VK8-A9GN 119-VDE-A9

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.