GN 1364 Sheet Metal Hinges Stainless Steel, Wing and Extended Wing

Photo

GN 1364 Stainless Steel Sheet Metal Hinges, Wing and Extended Wing Width l<sub>1</sub>: 70
Width l1: 70
GN 1364 Stainless Steel Sheet Metal Hinges, Wing and Extended Wing Width l<sub>1</sub>: 70 GN 1364 Stainless Steel Sheet Metal Hinges, Wing and Extended Wing Width l<sub>3</sub>: 105 GN 1364 Stainless Steel Sheet Metal Hinges, Wing and Extended Wing Width l<sub>4</sub>: 140
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 1364 stainless steel sheet metal hinges with wing and extended wing are characterized by their compact and universal dimensioning as well as their attractively shaped design. The materials used also permit applications in aggressive environments.

Type B can be assembled with the existing through holes via screws or rivets.

Specification

Body
Stainless steelNI AISI 304
Plain finishBL


Pin
Stainless steel AISI 304
Riveted


RoHS

On request

Without bores
With countersunk holes
Other surface types

Technical drawing

3D
Hide technical drawing
GN 1364 Stainless Steel Sheet Metal Hinges, Wing and Extended Wing sketch

Part Options / Table

Type

BWith through holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l3l4l2d1d2hl5l6m1m2m3s
2.764.135.511.970.240.260.471.382.761.651.181.540.12

Build & Price

3D Product Configurator
Material

Width l1
Width l3
Width l4
Length l2
Type

Finish

Selected Part

Total US Dollars (net)
$11.64
In Stock: 100
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$11.64
100249$10.67
250499$9.70
≥ 500$8.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.