GN 1366 Hinges Steel Profile, Weldable

Photo

GN 1366 Steel Profile Hinges, Weldable Type: A - Without bores
Type: A - Without bores
GN 1366 Steel Profile Hinges, Weldable Type: A - Without bores GN 1366 Steel Profile Hinges, Weldable Type: S - Without bores, with lubricating nipple

Product description

Information

GN 1366 hinges are made of rolled or drawn steel profiles and are very robust.

Type A and S can be assembled by welding or done via custom made holes in the hinge. Type S also has a lubricating nipple similar to DIN 71412-A, which allows quick and easy relubrication without dismantling the hinges.

Thanks to the standard dimensions, special applications and specific solutions can be realized even in relatively small quantities.

Specification

Body
Steel profileST
Rolled, scaled or drawn
Plain finishBL


Pin
Steel


Lubricating nipple similar to DIN 71412-A
Steel
Zinc plated, blue passivated finish


RoHS

On request

With loose pin
With brass pin
With plain bearing bush (bronze)
With bore holes
Other dimensions
Other finishes

Technical drawing

3D
Hide technical drawing
GN 1366 Steel Profile Hinges, Weldable sketch

Part Options / Table

Type

AWithout bores
SWithout bores, with lubricating nipple
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2
Type A

Type S
dhl3 ≈s
2.364.726.301.18-0.240.47-0.20
2.364.726.301.571.570.240.470.830.20
2.364.726.301.971.970.240.470.830.20
2.364.72-2.362.360.240.470.830.20
6.30--2.362.360.310.590.430.24
6.307.87-3.153.150.310.590.430.24
6.307.87-3.943.940.310.630.430.28
8.66--3.943.940.511.020.830.39

Build & Price

3D Product Configurator
Material

Width l1
Length l2 (Type A)
Length l2 (Type S)
Type


Finish

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.191 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.