GN 139.1 Hinges with Integrated Safety Switch Zinc Die-Cast, with Connector Cable

Photo

GN 139.1 Zinc Die-Cast Hinges with Integrated Safety Switch, with Connector Cable Type: AK - Cable at the top
Type: AK - Cable at the top
GN 139.1 Zinc Die-Cast Hinges with Integrated Safety Switch, with Connector Cable Type: AK - Cable at the top GN 139.1 Zinc Die-Cast Hinges with Integrated Safety Switch, with Connector Cable Type: BK - Cable at the bottom GN 139.1 Zinc Die-Cast Hinges with Integrated Safety Switch, with Connector Cable Type: CK - Cable at the backside
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Hinges with integrated safety switch GN 139.1 are designed for use on monitoring doors and covers of machines and equipment. Opening the door activates the switch contacts. This causes an interruption in a protective circuit via broken contact (NC) and at the same time signals the door opening by closing a normally open contact element (NO).

The contact blocks include positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached is adjustable.

The compact construction combines safety and attractive design. The hinges are tamper-proof because of the covered mounting from the backside.

Specification

Body
Zinc die-cast
Powder coated
Silver metallic


Pin
Stainless steel AISI 303


RoHS

Accessory

Flat Mounting Plates GN 139.3
Angled Mounting Plates GN 139.4

On request

Hinges with operating angle > 0°
Hinges with other contact load ratings

Technical drawing

3D
Hide technical drawing
GN 139.1 Zinc Die-Cast Hinges with Integrated Safety Switch, with Connector Cable sketch

Part Options / Table

Type

AKCable at the top
BKCable at the bottom
CKCable at the backside
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Small
hinge wing

Broad
hinge wing
l2l3l4l5
Small
hinge wing

Broad
hinge wing
l6
Cable length
in meters
h1h2m1m2m3
Small
hinge wing

Broad
hinge wing
1.933.113.981.183.190.591.18250.470.892.800.671.061.97

Build & Price

3D Product Configurator
Width l1
Length l2
Type



Cable length l6

Mechanical Features

Maximal load

Information with safety factor



Load
direction

Drawing Mechanical features GN 139.1/139.2 Drawing Mechanical features2 GN 139.1/139.2 Drawing Mechanical features3 GN 139.1/139.2

Examples of calculation
→ see operating instruction

l1= 49 mm

337.21 lbf (1500 N)

224.81 lbf (1000 N)

224.81 lbf (1000 N)

l1= 79 mm

168.61 lbf (750 N)

112.40 lbf (500 N)

112.40 lbf (500 N)

Assembly

From the backside, 7 x threads M5, 6 mm deep

Recommended torque

5 Nm (Screws M5)

Protection class

IP67 / IP69K
(Mind the cable conduit!)

acc. to EN 60529

Switching principle, contact opening

Slow-action contacts
force-fitted, with positive opening

acc. to IEC 60947-5-1, K

Contact material

Silver alloy

Operating travel diagram
(scheme)

The switching points are adjustable up to 4° in direction of 0°.

→ see operating instruction

Drawing Operating travel diagram GN 139.1

Maximum operating frequency

600 operating cycles / hour

acc. to IEC 60947-5-1
one operating cycle includes one opening and one closing action

Mechanical life span

106 operating cycles

Actuating speed

min. 2° / second, max. 90° / second

Electrical Features / Safety Features

Utilization Category

DC 13: 24 Vdc / 2 A (with connector plug)
AC 15: 24 Vac / 2 A

acc. to EN 60947-5-1


Contact termination
8-pole connector M12

Pin and cable assignment

Drawing Electrical features GN 139.1 / 139.2

Type of cable

7 x0.5 mm2, jacket PVC H05VV-F

acc. to IEC 60332-1-2 et seqq.

Short-circuit current

1000 A

acc. to EN 60947-5-1

Rated insulation voltage

30 V AC / 36 V DC (connector plug) / 250 VAC (cable)

Short-circuit protection

2 A, 500 V, Type gG (connector plug) / 6 A, 500 V, Type gG (cable)

Ambient temperature

13 °F up to 176 °F (-25 °C up to + 80 °C)

Degree of pollution, external

3

acc. to EN 60947-5-1

Mission time (TM)

20 years

acc. to EN ISO 13849-1

Number of cycles (B10 d)

5 000 000

acc. to EN 61820-2

Approvals, Conformities, Applicability

Low-voltage switchgear and controlgear
CE declaration
IMQ: CA02.03746
UL: E 131787

CE marking Drawing imq Drawing culus

EN 60947-1/2007
EN 60947-1-5 : 2004 + A1/2009

Safety applications

until SIL 3 / PL e

acc. to EN ISO 13849-1

Other important details and hints are given in the operating instructions for GN 139.1 hinges which are included with every hinge and which are also available as PDF downloads from “www.jwwinco.com“ under “Service“.
The hinges with integrated safety switch must be mounted and commissioned by qualified technical personnel in compliance with the details given in the operating instructions and with the national and international rules and regulations and the applicable standards. JW Winco will assume no statutory liability for missing or incorrect information and for any consequences arising therefrom.

Selected Part

Total US Dollars (net)
$213.46
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$213.46
1024$195.67
2549$177.88
≥ 50$160.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.127 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.