GN 139.4 Angled Mounting Plates Zinc Die-Cast, for GN 139.1 / GN 139.2 Hinges

Photo

GN 139.4 Zinc Die-Cast Angled Mounting Plates, for GN 139.1 / GN 139.2 Hinges
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 139.4 angled mounting plates allow GN 139.1 and GN 139.2 hinges to be attached between frame and door, i.e., in the door gap.

The long slotted holes also permit attachment to profile systems.

Countersunk screws to assemble the hinges to the mounting plate are included.

Specification

Zinc die-cast, powder coated
Silver metallic


RoHS

Technical drawing

3D
Hide technical drawing
GN 139.4 Zinc Die-Cast Angled Mounting Plates, for GN 139.1 / GN 139.2 Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length
3.98

Build & Price

3D Product Configurator
Length l

Selected Part

Total US Dollars (net)
$32.20
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$32.20
1024$29.51
2549$26.83
≥ 50$24.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.531 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 139.4-101

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.