B | With rubber stop |
2 | Mounting with countersunk holes |
l1 | l2 +0.16 / -0.16 Stroke | l3 | Fs per pair at 10,000 cycles | at 100,000 cycles |
---|---|---|---|---|
11.81 | 11.22 | 23.03 | 211 lbf (940 N) | 144 lbf (640 N) |
13.78 | 13.78 | 27.56 | 216 lbf (960 N) | 164 lbf (730 N) |
15.75 | 15.75 | 31.50 | 218 lbf (970 N) | 173 lbf (770 N) |
17.72 | 17.72 | 35.43 | 247 lbf (1100 N) | 198 lbf (880 N) |
19.69 | 19.69 | 39.37 | 268 lbf (1190 N) | 202 lbf (900 N) |
21.65 | 21.65 | 43.31 | 265 lbf (1180 N) | 220 lbf (980 N) |
23.62 | 23.62 | 47.24 | 277 lbf (1230 N) | 223 lbf (990 N) |
27.56 | 27.56 | 55.12 | 290 lbf (1290 N) | 232 lbf (1030 N) |
31.50 | 31.50 | 62.99 | 272 lbf (1210 N) | 238 lbf (1060 N) |
Show / Hide columns
|
Show / Hide columns
|
For the listed loading forces FS to be absorbed reliably in the surrounding structure, all available countersunk holes of the outer and inner slide must be used. Failure to use mounting screws reduces the specified load capacity accordingly. The following screws can be used for mounting: |
|||||||||||
Designation - Standard |
Outer Slide |
Inner Slide |
The rubber stops dampen the impact of the slide in the two end positions. This feature minimizes noise development and increases the service life. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regards to shape, material, and hardness. |
GN 1422 telescopic slides have an integrated self-retracting mechanism, which significantly improves the ease of use when closing the extensions. By means of the retraction mechanism, the slides are automatically retracted on the last 22 mm of stroke with a force of approximately 30 The self-retracting mechanism is also designed in such a way that it uncouples and will not be damaged when the extension is opened or closed in a jerky manner or too quickly. On the following stroke, the self-retracting mechanism clicks back into place automatically, ensuring that the function remains intact. |
|||||||||||
The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence. |
|||||||||||
|
|||||||||||
Wear, performance, and maximum bending were assessed after each test section. |
Min | Max | Price |
---|---|---|
1 | 4 | $92.20 |
5 | 9 | $84.52 |
10 | 24 | $76.84 |
≥ 25 | $69.15 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
We are grateful for our customers, partners, suppliers and JW Winco team!
Our offices will be closed 12/24, 12/25, 12/31 and 1/1 in celebration of the holidays.