GN 1582 Hex Head Screws Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design

Photo

GN 1582 Stainless Steel Hex Head Screws, with Recessed Stud for Loss Protection, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR
Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR
GN 1582 Stainless Steel Hex Head Screws, with Recessed Stud for Loss Protection, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR GN 1582 Stainless Steel Hex Head Screws, with Recessed Stud for Loss Protection, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM GN 1582 Stainless Steel Hex Head Screws, with Recessed Stud for Loss Protection, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR GN 1582 Stainless Steel Hex Head Screws, with Recessed Stud for Loss Protection, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Hex head screws GN 1582 with the low-profile head are certified according to EHEDG guidelines and are ideal for use in hygienic areas. The d4 dimension has been created to allow the screw to be used as a captive screw with or without a lock washer to secure it against loss.

It is necessary to provide tapped bores with the thread d1 on each of the two components to be assembled. Additionally, a clearance bore of d5 on one or both sides must be drilled. Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above. Alternatively, securing can also be achieved by an additional lock washer mounted on the thin shank d4.

Specification

Body
Stainless steel AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 µm)PL

Sealing ring

  • H-NBRH
    Temperature resistant -13 °F
    to +302 °F (-25 °C to +150 °C)
  • EPDME
    Temperature resistant -40 °F
    to +248 °F (-40 °C to +120 °C)
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 1582 Stainless Steel Hex Head Screws, with Recessed Stud for Loss Protection, Hygienic Design sketch

Part Options / Table

Identification no.

1Without additional lock washer
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1a1
in millimeters
a2
in millimeters
a3
in millimeters
d2d3d4d5kl2l3A/F
M 50.792.5-66-10.510.5-140.430.460.160.220.280.240.100.31
M 50.986-1111-1414-190.430.460.160.220.280.240.100.31
M 60.983-77-1313-170.510.540.190.260.300.310.120.39
M 61.187-1212-1717-220.510.540.190.260.300.310.120.39
M 81.184-88-1616-200.630.660.260.330.330.390.160.51
M 81.578-1818-2525-300.630.660.260.330.330.390.160.51
M 101.575-1414-1919-280.750.780.320.410.370.470.200.63
M 101.9714-2424-2828-380.750.780.320.410.370.470.200.63

Build & Price

3D Product Configurator
Thread d1
Length l1
Finish
Sealing ring material


Identification no.

Selected Part

Total US Dollars (net)
$19.01
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$19.01
2549$17.42
5099$15.84
≥ 100$14.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.