GN 1804.1 Slotted Spanner Lock Nuts Steel, with Polyamide Insert

Photo

GN 1804.1 Steel Slotted Spanner Lock Nuts, with Polyamide Insert

Product description

Information

Slotted spanner lock nuts GN 1804.1 are self-locking because of the polyamide insert. They can therefore also be used as a setting nut and may be used more than once.

The thread series corresponds to DIN 981 roller bearing slotted spanner nuts for the most part. The additionally available dimensions cover common thread sizes used in machine and fixture construction.

The sizes M55x2 and larger have 6 slots.

Specification

Nut
Steel

  • Property class 5
  • Zinc plated, blue passivated finish

Insert
Plastic, Polyamide (PA)
Operating temperature
-22 °F to 194 °F (-30 °C to +90 °C)


RoHS

Accessory

Hook Spanner Wrenches DIN 1810 (Part number, see table)

Technical drawing

3D
Hide technical drawing
GN 1804.1 Steel Slotted Spanner Lock Nuts, with Polyamide Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 6Hd2d3bhmNo. of slotsPart number
hook spanner wrench
M 10 x 0.750.710.590.120.300.1841810-A16-20
M 10 x 10.710.590.120.300.1741810-A16-20
M 12 x 10.830.710.120.300.1841810-A16-20
M 12 x 1.50.830.710.120.360.2241810-A16-20
M 14 x 1.50.940.830.160.420.2441810-A25-28
M 15 x 10.940.830.160.330.2241810-A25-28
M 16 x 1.51.100.940.160.420.2441810-A25-28
M 17 x 11.100.940.160.330.2241810-A25-28
M 18 x 1.51.100.940.160.420.2941810-A25-28
M 20 x 11.261.060.160.370.2641810-A30-32
M 20 x 1.51.261.060.160.380.2441810-A30-32
M 22 x 1.51.501.300.200.500.2841810-A40-42
M 24 x 1.51.501.300.200.420.2441810-A40-42
M 25 x 1.51.501.300.200.410.2641810-A40-42
M 28 x 1.51.731.500.200.440.2741810-A45-50
M 30 x 1.51.731.500.200.430.2641810-A45-50
M 32 x 1.51.971.730.200.440.2641810-A45-50
M 35 x 1.51.971.730.200.430.2841810-A45-50
M 38 x 1.52.091.850.200.480.2641810-A52-55
M 40 x 1.52.201.970.240.470.3241810-A58-62
M 42 x 1.52.442.170.240.600.4241810-A58-62
M 45 x 1.52.442.170.240.470.3241810-A58-62
M 50 x 1.52.682.400.240.510.3341810-A68-75
M 55 x 22.952.680.280.530.3361810-A68-75
M 60 x 23.152.870.280.530.3361810-A80-90

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$2.56
In Stock: 322
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.56
100249$2.34
250499$2.13
≥ 500$1.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1804.1-M10x0,75GN 1804.1-M10x1GN 1804.1-M12x1GN 1804.1-M12x1,5GN 1804.1-M14x1,5GN 1804.1-M15x1GN 1804.1-M16x1,5GN 1804.1-M17x1GN 1804.1-M18x1,5GN 1804.1-M20x1GN 1804.1-M20x1,5GN 1804.1-M22x1,5GN 1804.1-M24x1,5GN 1804.1-M25x1,5GN 1804.1-M28x1,5GN 1804.1-M30x1,5GN 1804.1-M32x1,5GN 1804.1-M35x1,5GN 1804.1-M38x1,5GN 1804.1-M40x1,5GN 1804.1-M42x1,5GN 1804.1-M45x1,5GN 1804.1-M50x1,5GN 1804.1-M55x2GN 1804.1-M60x2

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.