GN 187.4 Serrated Locking Plates Stainless Steel

Type: A - With tapped bore d3 in the center, with two countersunk bores for socket cap screws

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

With serrated locking plates GN 187.4, components can be adjusted and locked form-fit at a defined angle.

The angle position of the serration is adapted to the mounting holes, ensuring an parallel or right-angled arrangement. The tooth count of 48 / 60 enables the adjustment in 7.5° or 6° steps, resulting in the indexing positions listed in the separate table.

The range of types makes these plates adaptable for almost any application. Useful complimentary components include guide housings GN 187.1 and conical thrust springs GN 187.2 .

Specification

Stainless steelNI AISI 316L
Sintered


RoHS

Accessory

Guide Housings GN 187.1
Conical Thrust Springs GN 187.2 (Stainless Steel)

Hide technical drawing
GN 187.4 Stainless Steel Serrated Locking Plates sketch

Part Options / Table

Type

AWith tapped bore d3 in the center, with two countersunk bores for socket cap screws
BWith bore d4 in the center, with two countersunk bores for socket cap screws
CWith tapped bore d3 in the center, with two tapped bores to screw on
DWith bore d4 in the center, with two tapped bores to screw on
EWithout bores
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1z
Tooth count
d2d3d4d5d6d7h1 ±0.004
Center of the teeth
h2
(2 x h1)
m1m2min.
Stroke
0.8748600.61M 40.170.13M 30.120.2560.510.470.470.02
1.0648600.77M 50.200.17M 40.160.2950.590.590.590.03
1.2648600.93M 60.240.21M 50.200.3540.710.710.710.04
1.5748601.18M 80.320.25M 60.240.4530.910.910.910.05

Build & Price

Outer diameter d1
Tooth count z
Type





Material

Outer diameter d1
Tooth count z
Type





Material

Possible Angles / Index Positions

z
Tooth count

Angle
steps

Possible angles / index positions

48

7.5°

Skala 0 bis 90 (7,5° Schritte)

60

Skala 0 bis 90 (6° Schritte)

Assembly Instructions

Sketch GN 187.4 / cans
Sketch GN 187.4 adjustable sheetmetal

Selected Part

Total (net)
US$27.56
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$27.56
5099US$25.26
100249US$22.97
≥ 250US$20.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.027 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.