Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 20 Leveling Feet Stainless Steel, 3-A and DGUV Certified, without Mounting Holes, Hygienic Design

Photo

GN 20 Stainless Steel Leveling Feet, 3-A and DGUV Certified, without Mounting Holes, Hygienic Design
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Leveling feet GN 20 without mounting holes comply with the 3-A sanitary standard 88-01 and the DGUV testing principles, making them suitable for use in in hygienic areas.

The bottom seal protects the area beneath the base from dirt. For this, the foot must be pressed down by the weight of the machine. The sealing ring above the adjustment sleeve enables mounting without dead space. Due to the wiper or the joint sealing ring, the movable components are sealed against the environment.

The high surface quality prevents dirt from adhering and facilitates cleaning.

The values for static load capacity listed in the table refer to a purely vertical load to the leveling foot. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.

Specification

Threaded stud, adjustable sleeve, base
Stainless steel AISI 304
Turned


Seals
Blue, FDA compliant

  • Sealing ring
    NBR, hardness 70 ±5 Shore A
  • Wiper
    TPU, hardness 95 ±5 Shore A
  • Joint sealing ring
    H-NBR, hardness 85 ±5 Shore A
  • Bottom seal
    Silicone, hardness 85 ±5 Shore A

RoHS

Accessory

Sealing Rings GN 7600 (Hygienic Design)
Wipers GN 7607

Technical drawing

3D
Hide technical drawing
GN 20 Stainless Steel Leveling Feet, 3-A and DGUV Certified, without Mounting Holes, Hygienic Design sketch

Part Options / Table

Type

AWithout mounting holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1d3l2l3A/F1A/F2Static load
(See information)
2.36M 126.898.860.980.551.380.670.753597 lbf (16 kN)
2.36M 166.898.861.100.751.380.710.876744 lbf (30 kN)
3.15M 126.898.860.980.551.380.670.753597 lbf (16 kN)
3.15M 166.898.861.100.751.380.710.876744 lbf (30 kN)
3.15M 207.289.251.260.941.380.941.0610566 lbf (47 kN)
3.15M 247.289.251.421.141.380.941.1815062 lbf (67 kN)
3.94M 166.898.861.100.751.380.710.876744 lbf (30 kN)
3.94M 207.289.251.260.941.380.941.0610566 lbf (47 kN)
3.94M 247.289.251.421.141.380.941.1815062 lbf (67 kN)
4.72M 166.898.861.100.751.380.710.876744 lbf (30 kN)
4.72M 207.289.251.260.941.380.941.0610566 lbf (47 kN)
4.72M 247.289.251.421.141.380.941.1815062 lbf (67 kN)

Build & Price

3D Product Configurator
Foot diameter d1
Thread d2
Length l1
Type

Design Principles of Hygienic Design

3-A Sanitary Standard, Inc.

  • Nonprofit and independent organization in the USA
  • Three interest groups:
    Public and governmental health agencies, machine and food manufacturers
  • Over 70 Sanitary Standards
  • Testing of designs and processes, issuing of certificates

3-A 88-01

Sealing Concept

The design shown below of a GN 20 leveling foot in Hygienic Design illustrates how the different seal arrangements can be configured.

Drawing Application example GN 20

Seals

For parts that are designed in Hygienic Design, seals have the central function of protecting dead spaces, gaps and cracks from penetration of cleaning fluids or product residues.

This requires a defined pre-tension / pressure of the seals and wipers for a reliable and permanent seal when installed. Within the Hygienic Design range, seal installation spaces and seal cross sections are therefore calculated and designed using simulation software in such a way that the necessary surface pressure is achieved during installation and at the same time, the seal material is not overstressed.

A fundamental differentiation can be made between static and movable seals:

The static seals shown in the application example below (at the top towards the mounting surface (sealing ring) and at the bottom towards the installation surface (bottom seal)) are tightened during installation. It should be ensured that all surfaces in contact with the seals have a surface quality of at least
Ra 0.8 µm.

The movable seals on the adjustable sleeve (wiper) and on the ball joint (joint sealing ring) of the foot are designed in such a way that they allow an adjustment in height and angle. Also with these, the installation space together with the seal cross section ensures a gap-free, pre-tensioned seal.

Depending on the version and application, it may be necessary to replace the seals in case of damage or for preventative maintenance. For this purpose, JW Winco offers the respecitve seals separately as a standard part under Sealing Rings GN 7600 for spare part requirements.

Selected Part

Total US Dollars (net)
$166.06
In Stock: 19
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$166.06
1024$152.22
2549$138.38
≥ 50$124.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.156 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.