GN 2242 Oldham Couplings Aluminum, with Clamping Hub, with Metric or Inch Bores

Photo

GN 2242 Aluminum Oldham Couplings, with Clamping Hub, with Metric or Inch Bores Bore code: B - Without keyway
Bore code: B - Without keyway
GN 2242 Aluminum Oldham Couplings, with Clamping Hub, with Metric or Inch Bores Bore code: B - Without keyway GN 2242 Aluminum Oldham Couplings, with Clamping Hub, with Metric or Inch Bores Bore code: K - With keyway (from d<sub>1</sub> = 20)

Product description

Information

Oldham couplings GN 2242 can compensate for large lateral shaft misalignments while transmitting high torques. As a result, they are used in applications with a focus on pure torque and power transmission associated with high lateral shaft misalignments.

The clamping hubs and simple plug-in installation make oldham couplings very easy to assemble. They are suitable for a diverse range of applications and are used in general machine construction in packaging machines and pumps.

With the bore code K, the keyway is always integrated into both bores d2 and d3.

Specification

  • Hub
    AluminumAL
    Anodized finish, natural color

  • Spacer
    Plastic (Polyacetal POM)KU
    Temperature resistant up to 176 °F (80 °C)

  • Socket cap screws DIN 912
    Steel, blackened finish

  • Temperature range from:
    -4 °F up to +176 °F (-20 °C up to +80 °C)

RoHS

Technical drawing

3D
Hide technical drawing
GN 2242 Aluminum Oldham Couplings, with Clamping Hub, with Metric or Inch Bores sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway (from d1 = 20)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 - d3 +0.001
Bore
Recommended shaft tolerance -0.001
0.791/4-1/4*1/4-5/16*1/4-3/8*5/16-5/165/16-3/83/8-3/8
1.183/8-3/83/8-1/21/2-1/2---
1.501/2-1/21/2-5/81/2-3/45/8-5/85/8-3/43/4-3/4
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d4d5l1l2
Recommended
shaft insertion depth
l3l4
0.79M 30.481.060.350.170.30
1.18M 40.641.280.390.200.44
1.50M 50.801.570.480.240.56
Only available with bore code B
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 - d3 +0.001
Bore
Recommended shaft tolerance -0.001
0.474-44-55-5---
0.594-44-54-65-55-66-6
0.796-66-86-108-88-1010-10
1.188-88-108-1210-1010-1212-12
1.5012-1212-1512-2015-1515-2020-20
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d4d5l1l2
Recommended
shaft insertion depth
l3l4
0.47M 20.200.750.240.120.16
0.59M 2.50.320.830.280.140.20
0.79M 30.481.060.350.170.30
1.18M 40.641.280.390.200.44
1.50M 50.801.570.480.240.56
Only available with bore code B

Build & Price

3D Product Configurator
Outside diameter d1
Bore code


Bore d2
Bore d2
Bore d3
Bore d3
Material (Hub)

Material (Spacer)

Technical Values

Show / Hide columns
d1Rated torque
in Nm*
Max. torque in Nm*Max. speed
(min-1)
121252000
151.63.242000
203.26.431000
30153021000
38285616000
Show / Hide columns
d1Moment of inertia
in kgm2
Static
torsional stiffness
in Nm/rad
Max. shaft misalignment
Lateral in mm

Angular in °
126.6 x 10-86013
151.7 x 10-78013
208.0 x 10-71201.23
305.2 x 10-653023
381.5 x 10-515002.53

*Load fluctuations are not taken into account

Temperature Correction Factors

If the ambient temperature is greater than 86 °F (30 °C), the rated torque and the maximum torque must be adjusted using the temperature correction factors.

Ambient temperature

Temperature correction factor

-4 °F up to + 86 °F (-20 °C up to +30 °C)

1

+86 °F up to +104 °F (+30 °C up to +40 °C)

0.8

+104 °F up to +140 °F (+40 °C up to +60 °C)

0.7

+140 °F up to 176 °F (+60 °C up to +80 °C)

0.55

Misalignment and Runout Tolerances

Like all mechanical parts, shafts are subjected to manufacturing and assembly tolerances that generally cannot be entirely eliminated even with extensive technical measures.
If these deviations are not taken into account in the design, the result can be vibrations, running noises, and wear or damage to the shafts and their bearings.
Suitable couplings not only are able to effectively compensate for misalignment and runout errors, they also greatly simplify the assembly process, thereby reducing the overall labor required.
Shaft misalignment and runout errors can vary in nature and should always be taken into consideration when selecting the appropriate coupling.

Error type

Misalignment diagram

Lateral
The axes of the shafts are in fact parallel, but they are offset laterally and do not line up.

Misalignment diagram{St:_}Lateral

Angular
The axes of the shafts do not lie in the same plane; they meet at a certain angle.

Misalignment diagram{St:_}Angular

Axial
The shafts move axially along the axis of rotation.

Misalignment diagram{St:_}Axial

Runout
The shafts move radially out of the center of the axis of rotation.

Misalignment diagram{St:_}Runout

Shaft Insertion Depth

For correct fastening of the coupling hubs, the shaft must be installed according to the recommended shaft insertion depth l2. The shaft insertion depth l2 is specified in the standard sheet of the respective coupling.
If the insertion depth is too low, the shaft could slip out of the coupling, or the clamping hub could break. If the shaft is inserted too far, this can cause interference within the coupling, leading to damage.

Shaft Insertion Depth

Static Torsional Stiffness and Temperature

The diagrams show the change in static torsional stiffness within the permissible operating temperature range, under the assumption that the static torsional stiffness at 68°F (20 °C) is 100 percent. The torsional stiffness of the couplings decreases with increasing temperature.

Statische Torsionssteife und Temperatur{St:_}GN 2242

Restoring Force – Eccentricity

When the shaft ends are installed in eccentric arrangements, the coupling constantly attempts to return to its neutral position. The resulting force is referred to as restoring force.
If the couplings are installed with the lowest possible eccentricity, the resulting restoring forces are lower. This also reduces the force acting on the shaft bearing.

Rückstellkraft - Exzentrizität{St:_}GN 2242

Selected Part

Total US Dollars (net)
$33.93
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$33.93
59$31.10
1024$28.28
≥ 25$25.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2242-20-B1/4-1/4-AL-KUGN 2242-20-K1/4-1/4-AL-KUGN 2242-20-B1/4-5/16-AL-KUGN 2242-20-K1/4-5/16-AL-KUGN 2242-20-B1/4-3/8-AL-KUGN 2242-20-K1/4-3/8-AL-KUGN 2242-20-B5/16-5/16-AL-KUGN 2242-20-K5/16-5/16-AL-KUGN 2242-20-B5/16-3/8-AL-KUGN 2242-20-K5/16-3/8-AL-KUGN 2242-20-B3/8-3/8-AL-KUGN 2242-20-K3/8-3/8-AL-KUGN 2242-30-B3/8-3/8-AL-KUGN 2242-30-K3/8-3/8-AL-KUGN 2242-30-B3/8-1/2-AL-KUGN 2242-30-K3/8-1/2-AL-KUGN 2242-30-B1/2-1/2-AL-KUGN 2242-30-K1/2-1/2-AL-KUGN 2242-38-B1/2-1/2-AL-KUGN 2242-38-K1/2-1/2-AL-KUGN 2242-38-B1/2-5/8-AL-KUGN 2242-38-K1/2-5/8-AL-KUGN 2242-38-B1/2-3/4-AL-KUGN 2242-38-K1/2-3/4-AL-KUGN 2242-38-B5/8-5/8-AL-KUGN 2242-38-K5/8-5/8-AL-KUGN 2242-38-B5/8-3/4-AL-KUGN 2242-38-K5/8-3/4-AL-KUGN 2242-38-B3/4-3/4-AL-KUGN 2242-38-K3/4-3/4-AL-KUGN 2242-12-B4-4-AL-KUGN 2242-12-B4-5-AL-KUGN 2242-12-B5-5-AL-KUGN 2242-15-B4-4-AL-KUGN 2242-15-B4-5-AL-KUGN 2242-15-B4-6-AL-KUGN 2242-15-B5-5-AL-KUGN 2242-15-B5-6-AL-KUGN 2242-15-B6-6-AL-KUGN 2242-20-B6-6-AL-KUGN 2242-20-K6-6-AL-KUGN 2242-20-B6-8-AL-KUGN 2242-20-K6-8-AL-KUGN 2242-20-B6-10-AL-KUGN 2242-20-K6-10-AL-KUGN 2242-20-B8-8-AL-KUGN 2242-20-K8-8-AL-KUGN 2242-20-B8-10-AL-KUGN 2242-20-K8-10-AL-KUGN 2242-20-B10-10-AL-KUGN 2242-20-K10-10-AL-KUGN 2242-30-B8-8-AL-KUGN 2242-30-K8-8-AL-KUGN 2242-30-B8-10-AL-KUGN 2242-30-K8-10-AL-KUGN 2242-30-B8-12-AL-KUGN 2242-30-K8-12-AL-KUGN 2242-30-B10-10-AL-KUGN 2242-30-K10-10-AL-KUGN 2242-30-B10-12-AL-KUGN 2242-30-K10-12-AL-KUGN 2242-30-B12-12-AL-KUGN 2242-30-K12-12-AL-KUGN 2242-38-B12-12-AL-KUGN 2242-38-K12-12-AL-KUGN 2242-38-B12-15-AL-KUGN 2242-38-K12-15-AL-KUGN 2242-38-B12-20-AL-KUGN 2242-38-K12-20-AL-KUGN 2242-38-B15-15-AL-KUGN 2242-38-K15-15-AL-KUGN 2242-38-B15-20-AL-KUGN 2242-38-K15-20-AL-KUGN 2242-38-B20-20-AL-KUGN 2242-38-K20-20-AL-KU

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.