GN 2342 Assembly Pins Stainless Steel

Photo

GN 2342 Stainless Steel Assembly Pins Type: E - With eyelet washer
Identification no.: 2 - With cross hole for GN 1024 spring cotter pin
Type: E - With eyelet washer
Identification no.: 2 - With cross hole for GN 1024 spring cotter pin
GN 2342 Stainless Steel Assembly Pins Type: E - With eyelet washer
Identification no.: 2 - With cross hole for GN 1024 spring cotter pin GN 2342 Stainless Steel Assembly Pins Type: B - With plain washer
Identification no.: 1 - Without cross hole GN 2342 Stainless Steel Assembly Pins Type: B - With plain washer
Identification no.: 2 - With cross hole for GN 1024 spring cotter pin GN 2342 Stainless Steel Assembly Pins Type: E - With eyelet washer
Identification no.: 1 - Without cross hole GN 2342 Stainless Steel Assembly Pins Type: L - With mounting shackle washer (only identification no. 1)
Identification no.: 1 - Without cross hole
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Assembly pins GN 2342 are characterized by their use in diverse applications. Depending on the requirement there are three washer types to choose from, which place the assembly pin in an axial position in its inserted direction.

With the eyelet washer (Type E), the assembly pin and a corresponding GN 1024 spring cotter pin can be secured to prevent loss using a retaining cable or a ball chain. The mounting shackle washer (type L) simultaneously acts as loss and anti-rotation protection.

Assembly pins according to identification no. 2 are secured against falling out via a transverse drill hole which is aligned to the GN 1024 spring cotter pin.

The technical section contains the load ratings for the double shear strength (breaking strength).

Specification

Assembly pin
Stainless steelNI AISI 304


Washer
Stainless steel

  • Type B: AISI 304
    Turned
  • Type E: AISI 316LHC
    Metal injection molded
  • Type L: AISI 316LHC
    Sintered

Countersunk screw
Stainless steel AISI 304

  • Not removable
  • Loctited

RoHS

Accessory

Spring Cotter Pins GN 1024
Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Retaining Cables GN 111.2
Key Rings GN 111.3

Technical drawing

3D
Hide technical drawing
GN 2342 Stainless Steel Assembly Pins sketch

Part Options / Table

Type

BWith plain washer
EWith eyelet washer
LWith mounting shackle washer (only identification no. 1)

Identification no.

1Without cross hole
2With cross hole for GN 1024 spring cotter pin
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002l1d2d3d4d5l2l3l4l5l6l7s1s2Suitable key ring Ø
for type E
Suitable spring cotter pins
for identification no. 2
0.3150.630.790.941.101.181.260.100.470.100.170.220.280.530.710.390.080.120.160.55--GN 1024-NI-2-D
0.3151.381.571.771.972.172.360.100.470.100.170.220.280.530.710.390.080.120.160.55--GN 1024-NI-2-D
0.3940.790.941.181.381.571.770.100.590.100.170.240.280.590.830.430.160.120.160.55--GN 1024-NI-2-E / ...-D
0.3941.972.172.362.562.763.150.100.590.100.170.240.280.590.830.430.160.120.160.55--GN 1024-NI-2-E / ...-D
0.4720.790.941.181.381.571.770.100.670.120.210.280.350.730.910.470.160.160.180.550.71-GN 1024-NI-2-E / ...-D
0.4721.972.172.362.562.763.150.100.670.120.210.280.350.730.910.470.160.160.180.550.71-GN 1024-NI-2-E / ...-D
0.6301.261.381.571.771.972.170.140.870.120.210.310.350.831.100.590.240.160.180.550.71-GN 1024-NI-3-E / ...-D
0.6302.362.562.763.153.543.940.140.870.120.210.310.350.831.100.590.240.160.180.550.71-GN 1024-NI-3-E / ...-D
0.7871.571.771.972.172.362.560.181.020.140.250.410.350.941.220.670.240.160.200.550.710.94GN 1024-NI-4-E / ...-D
0.7872.763.153.543.94--0.181.020.140.250.410.350.941.220.670.240.160.200.550.710.94GN 1024-NI-4-E / ...-D

Build & Price

3D Product Configurator
Material

Diameter d1
Length l1
Type



Identification no.


Application Example

Sketch GN 2342 example

Load Capacity Rapid Release Pins

MD113.3_BL-23082-0.eps

Information
The load capacities specified in the table for the double shear strength (breaking strength) have been calculated or theoretically determined in accordance with DIN 50141.

The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite.

The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength)

Show / Hide columns
d1
Pin diameter
GN 2342
6-
86744 lbf (30 kN)
1010341 lbf (46 kN)
1216636 lbf (74 kN)
1630574 lbf (136 kN)
2051032 lbf (227 kN)

Selected Part

Total US Dollars (net)
$14.47
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$14.47
2549$13.27
5099$12.06
≥ 100$10.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.