EN 237.1 Hinges Technopolymer Plastic, Pointed

Photo

EN 237.1 Technopolymer Plastic Hinges, Pointed Hinge wings: l3 = l4
ELESA original design
code: CFM-TR.
Hinge wings: l3 = l4
EN 237.1 Technopolymer Plastic Hinges, Pointed Hinge wings: l3 = l4 EN 237.1 Technopolymer Plastic Hinges, Pointed Hinge wings: l3 ≠ l4

Product description

Information

Pointed hinges EN 237.1 feature a compact and sturdy design. The additional installation holes allow a more effective transmission of force to the mounting surface.

Specification

Body
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 237.1 Technopolymer Plastic Hinges, Pointed sketch

Part Options / Table

Type

ASWith bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Extended
on one side

Extended
on both sides
l2d1d2h1h2h3h4 ≈l3l4m1 ±0.010m2 ±0.010m3m4
2.52-1.570.220.160.350.200.220.430.551.520.9840.9840.790.30
-3.461.570.220.160.350.200.220.431.521.520.9840.9840.79-
3.03-1.970.260.240.450.240.260.510.711.771.1811.1810.980.41
-4.091.970.260.240.450.240.260.511.771.771.1811.1810.98-
3.54-2.360.260.310.590.310.330.670.832.031.4171.4171.180.49
-4.722.360.260.310.590.310.330.672.032.031.4171.4171.18-

Build & Price

3D Product Configurator
Length l1
Width l2
Type

Selected Part

Total US Dollars (net)
$5.94
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$5.94
10249$5.72
250499$5.40
≥ 500$4.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.