GN 2370 Spacer Plates Stainless Steel, for Hinges

Photo

GN 2370 Stainless Steel Spacer Plates, for Hinges
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Tolerances of chamfers, different sheet metal thicknesses, or the use of seals could mean that the mounting surfaces of hinges on the frame and door are not at the desired distance to each other.

GN 2370 spacer plates are designed as accessories for several hinge variations, ensuring the appropriate position or height compensation during mounting by shimming, either individually or in combination.

Specification

Stainless steelNI AISI 304
Matte, tumbled finishMT


RoHS

Technical drawing

3D
Hide technical drawing
GN 2370 Stainless Steel Spacer Plates, for Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l2sb1b2dl1m1m2Suitable for hinges
with hole spacing m2
GN 235, GN 337, EN 337.1,
GN 437, GN 7231, GN 7233,
GN 7237


GN 237
EN 237.1


GN 237.3
(Type A)


GN 437.1, GN 437.2,
GN 437.3, GN 437.4
1.180.040.060.120.200.430.240.161.180.710.71-x--
1.570.040.060.120.200.570.300.201.570.980.98xx--
1.970.040.060.120.200.710.390.241.971.181.18xxx-
2.360.040.060.120.200.850.490.312.361.421.42xxxx
Show / Hide columns
Dimensions in: Inch (change to Metric)
11-33-63 + 3
1,51,5-43 + 1-6,55 + 1,5
21 + 1-4,53 + 1,5-85 + 3
2,51 + 1,5-55-105 + 5

Build & Price

3D Product Configurator
Material

Length l2
Height s
Finish

Selected Part

Total US Dollars (net)
$0.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.97
100249$0.89
250499$0.81
≥ 500$0.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.