GN 237.3 Heavy Duty Hinges Stainless Steel

Photo

GN 237.3 Stainless Steel Heavy Duty Hinges Type: A - With bores for countersunk screws
Finish: GS - Matte shot-blasted finish
Type: A - With bores for countersunk screws
Finish: GS - Matte shot-blasted finish
GN 237.3 Stainless Steel Heavy Duty Hinges Type: A - With bores for countersunk screws
Finish: GS - Matte shot-blasted finish GN 237.3 Stainless Steel Heavy Duty Hinges Type: A - With bores for countersunk screws
Finish: SW - Black, RAL 9005, textured finish GN 237.3 Stainless Steel Heavy Duty Hinges Type: B - With bores for countersunk screws with centering guides
Finish: GS - Matte shot-blasted finish GN 237.3 Stainless Steel Heavy Duty Hinges Type: B - With bores for countersunk screws with centering guides
Finish: SW - Black, RAL 9005, textured finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Heavy duty hinges GN 237.3 are designed for use under tough conditions and are distinguished by a compact design. The hinge pins are integral and allow the hinges to be used in environments with strong vibrations and shocks.

The material of the hinge wings is very robust and, thanks to the martensite structure, is suitable for use in aggressive environments, subject to some restrictions. Wear is minimized by the effective friction pairing of the hinge components and lubrication.

The type B hinge has centering guides that prevent lateral slippage under high loads and protect the mounting screws from excessive perpendicular forces.

Specification

  • Body
    Stainless steelNI
    German Material No. 1.4405
    Martensite (C1)
    • Matte shot-blasted finishGS
    • Powder coated
      Black, RAL 9005, textured finishSWSW

  • Pin
    Stainless steel AISI 440B
    • Tempered
    • With special grease lubrication

  • Shim washers
    Stainless steel AISI 301
    With special grease lubrication

RoHS

Accessory

Spacer Plates GN 2370
Spacer Plates with Tapped Holes GN 2372
Limit Stops GN 2374

Technical drawing

3D
Hide technical drawing
GN 237.3 Stainless Steel Heavy Duty Hinges sketch

Part Options / Table

Type

AWith bores for countersunk screws
BWith bores for countersunk screws with centering guides
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2d3d4 +0.02
Recommended
locating bore
h1h2h3h4h5l3m1m2
1.971.970.250.240.370.390.490.240.260.080.510.831.181.18
2.362.360.330.310.490.510.630.310.330.120.671.001.421.42
3.153.150.410.390.570.590.790.390.410.160.831.421.971.97

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type


Finish
SW

Selected Part

Total US Dollars (net)
$31.03
In Stock: 17
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$31.03
5099$28.44
100249$25.86
≥ 250$23.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.246 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 237.3-NI-50-50-A-GSGN 237.3-NI-50-50-B-GSGN 237.3-NI-50-50-A-SWGN 237.3-NI-50-50-B-SWGN 237.3-NI-60-60-A-GSGN 237.3-NI-60-60-B-GSGN 237.3-NI-60-60-A-SWGN 237.3-NI-60-60-B-SWGN 237.3-NI-80-80-A-GSGN 237.3-NI-80-80-B-GSGN 237.3-NI-80-80-A-SWGN 237.3-NI-80-80-B-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.