GN 2374 Limit Stops Steel Precision Casting, for Hinges GN 237, EN 237.1, GN 337, EN 337.1

Photo

GN 2374 Steel Precision Casting Limit Stops, for Hinges GN 237, EN 237.1, GN 337, EN 337.1

Product description

Information

GN 2374 limit stops are designed as accessories for the GN 237, EN 237.1, GN 337 and EN 337.1 series of hinges. The limit stops are attached on top of the hinge using screws when mounting the hinge itself. The elastomer element limits the angle of rotation to the value w.

They are mainly used for lighter traps and gates, or when the limit stop is not expected to be exposed to dynamic loads.

Specification

Body
Steel precision castingST
Zinc plated, powder coated
Black, RAL 9005, textured finishSWSW


Elastomer element

  • Rubber NBR (Perbunan®)
  • Temperature resistant up to 248° F (120 °C)
  • Hardness 85±5 shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 2374 Steel Precision Casting Limit Stops, for Hinges GN 237, EN 237.1, GN 337, EN 337.1 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l2w ≈
Angle of rotation in °
bdhl1m1m2s
1.571500.470.210.311.570.980.980.14
1.971500.590.250.361.971.181.180.16
2.361500.710.330.432.361.421.420.20

Build & Price

3D Product Configurator
Material

Length l2
Angle of rotation w
Finish
SW

Selected Part

Total US Dollars (net)
$7.48
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.48
100249$6.86
250499$6.24
≥ 500$5.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.