GN 437.1 Hinges Zinc Die-Cast

Photo

GN 437.1 Zinc Die-Cast Hinges Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 437.1 Zinc Die-Cast Hinges Color: SW - Black, RAL 9005, textured finish GN 437.1 Zinc Die-Cast Hinges Color: SR - Silver, RAL 9006, textured finish

Product description

Information

Hinges GN 437.1 fit perfectly into a wide range of applications thanks to their timeless design.

They are also matched with the GN 437 functional hinge family as complementary hinges.

Specification

Body
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Cover cap
Plastic
Technopolymer (Polyacetal POM)
Temperature resistant up to 176 °F (80 °C)


RoHS

Accessory

Spacer Plates GN 2370
Spacer Plates with Tapped Holes GN 2372

Technical drawing

3D
Hide technical drawing
GN 437.1 Zinc Die-Cast Hinges sketch

Part Options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2dh1h2h3h4l3m1m2
2.362.360.330.730.300.370.750.791.421.42

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type

Color
SR
SW

Selected Part

Total US Dollars (net)
$16.11
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.11
100249$14.77
250499$13.43
≥ 500$12.08
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.307 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 437.1-ZD-60-60-A-SWGN 437.1-ZD-60-60-A-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.