GN 2424 Cam Roller Carriages Aluminum / Steel, for Cam Roller Linear Guide Rails GN 2422

Photo

GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: N - Normal cam roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail)
Type: N - Normal cam roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail)
GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: N - Normal cam roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail) GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: N - Normal cam roller carriage, central arrangement
Version: U - With wiper for floating bearing rail (U-rail) GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: R - Radial cam roller carriage, lateral arrangement
Version: U - With wiper for floating bearing rail (U-rail) GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: R - Radial cam roller carriage, lateral arrangement
Version: X - With wiper for fixed bearing rail (X-rail) GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: S - Narrow cam roller carriage, central arrangement
Version: U - With wiper for floating bearing rail (U-rail) GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 Type: S - Narrow cam roller carriage, central arrangement
Version: X - With wiper for fixed bearing rail (X-rail)

Product description

Information

Cam roller carriages GN 2424 are combined with cam roller linear guide rails GN 2422 to build cam roller linear guide rail systems. They are used in mechanical engineering or jigmaking for the linear movement of plant equipment.

Depending on the cam roller carriage type, these can be mounted in axial or radial direction to the cam roller axes. Depending on the rail type, matching wipers are mounted, with type N featuring additional sealing lips in longitudinal direction.

Specification

  • Base body
    • Aluminum (Type N / Type R)
    • Steel (Type S)
      Zinc plated, blue passivated finish

  • Cam rollers
    • Rolling bearing steel, hardened
    • Ball bearing, sealed (2RS)
    • Permanent lubrication

  • Wiper
    • Plastic PUR, gray
    • Steel insert, zinc plated

RoHS

On request

  • Cam roller carriages with more than 3 rollers
  • Other cam roller arrangements

Technical drawing

3D
Hide technical drawing
GN 2424 Aluminum / Steel Cam Roller Carriages, for Cam Roller Linear Guide Rails GN 2422 sketch

Part Options / Table

Type

NNormal cam roller carriage, central arrangement
RRadial cam roller carriage, lateral arrangement
SNarrow cam roller carriage, central arrangement

Version

XWith wiper for fixed bearing rail (X-rail)
UWith wiper for floating bearing rail (U-rail)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1 Rail
Type N

Type S
Type R
b1b2
Type N

Type S

Type R
b3
Type N

Type S

Type R
d1d2
Type S

Type R

Type N
d3h2
Type N

Type S

Type R
0.710.710.330.650.590.680.280.220.310.55M 5M 5M 5M 40.670.370.79
1.101.100.480.950.940.950.390.380.390.88M 5M 6M 5M 50.980.591.18
-1.380.65-1.181.18-0.470.471.10M 6M 8-M 6-0.791.42
1.691.690.831.481.461.480.590.570.591.38M 8M 8M 8M 61.570.981.77
Show / Hide columns
Dimensions in: Inch (change to Metric)
h1 Rail
Type N

Type S
Type R
h3l1
Type N

Type S
Type R
l2
Type N

Type S
Type R
m
Type N

Type S

Type R
stA/F
0.710.710.162.992.912.442.362.050.790.790.670.310.31
1.101.100.164.573.704.023.153.071.381.420.960.390.51
-1.380.12-4.49-3.94-1.771.771.160.590.59
1.691.690.165.835.285.284.724.492.172.201.520.630.59

Build & Price

3D Product Configurator
Height h1 (Type N)
Height h1 (Type S/R)
Type



Version


Assembly Instruction

The initial tension and the clearance of the cam roller carriage in the rail can be determined during assembly. Both outer cam rollers carry the cam roller carriage, with the eccentrically adjustable middle cam roller supporting the carriage on the opposing rail side. Detailed assembly instructions and the required open-end wrench are included with every cam roller carriage.
If required, the open-end wrench may also be ordered separately under GN 2424.1, with two sizes being available:

A/F1 / A/F2 = 8 mm for construction size with h1 = 18 mm, part number GN 2424.1-8-8

Sketch GN 2424 1.

A/F1 = 13 mm and A/F2 = 15 mm for construction size with h1 = 28 / 35 / 43 mm, part number GN 2424.1-13-15

Sketch GN 2424 2.

Load Rating

Show / Hide columns
Part numberLoad ratings in
main load
directionCorad




Coax
Permissible load
torquesMx in Nm




My in Nm




Mz in Nm
GN 2424 -18-...185 lbf (825 N)58.45 lbf (260 N)1.68.34.8
GN 2424 -28-...497 lbf (2210 N)146 lbf (650 N)6.42816.4
GN 2424 -35-...798 lbf (3550 N)241 lbf (1070 N)13.26334.1
GN 2424 -43-...1241 lbf (5520 N)355 lbf (1580 N)23.7104.760.1

Selected Part

Total US Dollars (net)
$187.96
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$187.96
59$172.29
1024$156.63
≥ 25$140.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.138 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2424-18-N-XGN 2424-18-N-UGN 2424-18-R-XGN 2424-18-R-UGN 2424-18-S-XGN 2424-18-S-UGN 2424-28-N-XGN 2424-28-N-UGN 2424-28-R-XGN 2424-28-R-UGN 2424-28-S-XGN 2424-28-S-UGN 2424-35-R-XGN 2424-35-R-UGN 2424-35-S-XGN 2424-35-S-UGN 2424-43-N-XGN 2424-43-N-UGN 2424-43-R-XGN 2424-43-R-UGN 2424-43-S-XGN 2424-43-S-U

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.