Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 334 Oval Tubular Handles Aluminum Tube, with Zinc Die-Cast Handle Legs, Mounting from the Back

Photo

GN 334 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, Mounting from the Back Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 334 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, Mounting from the Back Finish: SW - Black, RAL 9005, textured finish GN 334 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, Mounting from the Back Finish: EL - Anodized finish, natural color GN 334 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, Mounting from the Back Finish: ES - Anodized finish, natural color

Product description

Information

Oval tubular handles GN 334 are attractive in design and highly stable.

Tube and handle legs are secured together with self-tapping screws and do not require any further machining or processing steps allowing even small quantities of special lengths to be manufactured. Screw heads are covered with plastic cover caps to provide a clean and finished look.

Specification

Handle tube
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs black
  • Anodized finish, natural colorELEL
    Handle legs black
  • Anodized finish, natural colorESES
    Handle legs silver

Handle legs
Zinc die-cast
Powder coated, textured finish

  • Black, RAL 9005 for SW / EL
  • Silver, RAL 9006 for ES

Cover
Plastic, light gray


RoHS

On request

Special tube lengths other than listed

Technical drawing

3D
Hide technical drawing
GN 334 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, Mounting from the Back sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
b1l1 ±0.02ab2dh1h2l2t
min.
1.428.0010.0012.0016.0020.0024.000.940.875/16 x 182.242.801.570.59
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1 ±0.02ab2dh1h2l2t
min.
1.427.879.8411.8113.7815.7519.6923.6231.500.940.87M 82.242.801.570.59

Build & Price

3D Product Configurator
Handle diameter b1
Length l1
Finish
EL
ES
SW

Selected Part

Total US Dollars (net)
$40.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$40.17
5099$36.82
100249$33.48
≥ 250$30.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.080 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 334-1,42-8,00-SWGN 334-1,42-8,00-ELGN 334-1,42-8,00-ESGN 334-1,42-10,00-SWGN 334-1,42-10,00-ELGN 334-1,42-10,00-ESGN 334-1,42-12,00-SWGN 334-1,42-12,00-ELGN 334-1,42-12,00-ESGN 334-1,42-16,00-SWGN 334-1,42-16,00-ELGN 334-1,42-16,00-ESGN 334-1,42-20,00-SWGN 334-1,42-20,00-ELGN 334-1,42-20,00-ESGN 334-1,42-24,00-SWGN 334-1,42-24,00-ELGN 334-1,42-24,00-ESGN 334-36-200-SWGN 334-36-200-ELGN 334-36-200-ESGN 334-36-250-SWGN 334-36-250-ELGN 334-36-250-ESGN 334-36-300-SWGN 334-36-300-ELGN 334-36-300-ESGN 334-36-350-SWGN 334-36-350-ELGN 334-36-350-ESGN 334-36-400-SWGN 334-36-400-ELGN 334-36-400-ESGN 334-36-500-SWGN 334-36-500-ELGN 334-36-500-ESGN 334-36-600-SWGN 334-36-600-ELGN 334-36-600-ESGN 334-36-800-SWGN 334-36-800-ELGN 334-36-800-ES

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.