GN 355.1 Assembly Tools Steel, for GN 355 / GN 355.2 Leveling Elements

Photo

GN 355.1 Steel Assembly Tools, for GN 355 / GN 355.2 Leveling Elements

Product description

Information

GN 355.1 assembly tools serve to adjust GN 355 / GN 355.2 leveling elements. The tool is used along with a T-handle or L-shaped hex key. To ease leveling, the top end of the assembly tool has an external hex head which is used for turning the leveling screw with a box-end wrench, ideally with a ratcheting function.

For adjustment, first use the assembly tool to turn the leveling screw of the leveling element into the desired position and at the same time tighten the screw to secure the leveling element. To ensure that the position does not change, the assembly tool may be used to counterhold the leveling element.

Specification

Steel

  • Surface hardened
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 355.1 Steel Assembly Tools, for GN 355 / GN 355.2 Leveling Elements sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1bd2h1h2h3A/F
in mm
Max. permissible
torque in Nm
0.470.080.431.380.280.24820
0.710.080.671.540.310.351150
0.940.160.891.690.350.471375
1.180.161.121.890.430.5917100
1.420.161.362.090.510.7122150

Build & Price

3D Product Configurator
Diameter d1

Selected Part

Total US Dollars (net)
$28.04
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$28.04
5099$25.70
100249$23.37
≥ 250$21.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.048 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.