GN 413 Indexing Plungers Stainless Steel, Lock-Out and Non Lock-Out, with Pull Ring

Photo

GN 413 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Material: NI - Stainless steel
Type: A - Non lock-out, without lock nut
Material: NI - Stainless steel
Type: A - Non lock-out, without lock nut
GN 413 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Material: NI - Stainless steel
Type: A - Non lock-out, without lock nut GN 413 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Material: NI - Stainless steel
Type: AK - Non lock-out, with lock nut GN 413 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Material: NI - Stainless steel
Type: C - Lock-out, without lock nut GN 413 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Material: NI - Stainless steel
Type: CK - Lock-out, with lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Indexing plungers GN 413, due to its shape, the pull ring can be used both as a screw-in aid during assembly, and to retract the plunger pin for positioning or locking the pin in the retracted position (Type C / CK).

Lock-out types C / CK are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the pull ring is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

Specification

Threaded body
Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Spring
Stainless steel AISI 301


Pull ring
Stainless steel AISI 301


Lock nut
DIN 439 B / ISO 4035 / ISO 8675
Stainless steel (A2)


RoHS

Accessory

Locating Bushings GN 412.4
Locating Bushings with Tapered Flange GN 412.5
Mounting Blocks GN 612.1
Thin Hex Nuts GN 909.5

Technical drawing

3D
Hide technical drawing
GN 413 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring sketch

Part Options / Table

Type

ANon lock-out, without lock nut
AKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.0008 / -0.004
Bore H7
d2d2d3l1
min.
l2l3l4mSpring load ≈
Initial

End
0.197M 10M 10 x 10.060.200.871.100.910.711.12 lbf (5 N)3.37 lbf (15 N)
0.236M 12M 12 x 1.50.080.240.941.220.980.871.35 lbf (6 N)4.72 lbf (21 N)
0.315M 16M 16 x 1.50.080.351.341.730.980.871.57 lbf (7 N)6.07 lbf (27 N)
0.394M 16M 16 x 1.50.080.351.341.730.980.871.57 lbf (7 N)6.07 lbf (27 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Fine thread d2
Type




Material

Selected Part

Total US Dollars (net)
$15.85
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$15.85
100249$14.53
250499$13.21
≥ 500$11.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 413-5-M10-A-NIGN 413-5-M10-AK-NIGN 413-5-M10-C-NIGN 413-5-M10-CK-NIGN 413-5-M10x1-A-NIGN 413-5-M10x1-AK-NIGN 413-5-M10x1-C-NIGN 413-5-M10x1-CK-NIGN 413-6-M12-A-NIGN 413-6-M12-AK-NIGN 413-6-M12-C-NIGN 413-6-M12-CK-NIGN 413-6-M12x1,5-A-NIGN 413-6-M12x1,5-AK-NIGN 413-6-M12x1,5-C-NIGN 413-6-M12x1,5-CK-NIGN 413-8-M16-A-NIGN 413-8-M16-AK-NIGN 413-8-M16-C-NIGN 413-8-M16-CK-NIGN 413-8-M16x1,5-A-NIGN 413-8-M16x1,5-AK-NIGN 413-8-M16x1,5-C-NIGN 413-8-M16x1,5-CK-NIGN 413-10-M16-A-NIGN 413-10-M16-AK-NIGN 413-10-M16-C-NIGN 413-10-M16-CK-NIGN 413-10-M16x1,5-A-NIGN 413-10-M16x1,5-AK-NIGN 413-10-M16x1,5-C-NIGN 413-10-M16x1,5-CK-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.